Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

DIN Rail Universal Input Transmitter with Push Button User Trim

Universal DIN Rail Transmitter

$417.01

Item# TXDIN1630

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $417.01
5-9 $396.16
10-24 $387.82
25-49 $371.14
50-99 $362.80
100+ $354.46

In stock

Lead Time (If not in stock): 6 weeks
Universal DIN Rail Transmitter TXDIN1630 TXDIN1630
  • Simple Configuration Via USB Port
  • Universal Pt100, Thermocouple, mV, mA Input
  • Isolated Input
  • Push Button User Trim (TXDIN1610 and TXDIN1620)

TXDIN1630 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Output Type
Output Class
Input Type
Input Class
Input Ranges
Supply Voltage Type
Isolation
Programability


The TXDIN1600 Series is a new generation DIN rail mounted temperature transmitter. It has been designed to accept most common process and temperature sensor inputs and provide the user with a standard two wire 4 to 20 mA output signal. Isolation is provided between input and output and all temperature ranges are linear to temperature.

Designed for ease of use, our latest USB interface is fitted for quick and easy configuration. Just connect a standard USB cable between the TXDIN1600 and your PC. Using our free configuration software, your PC will automatically upload the existing configuration data and guide you through any changes you wish to make. To further help save time, the TXDIN1600 does not need to be wired to a power supply during the configuration process, it is powered via the USB interface from your PC.

The TXDIN1600 is also provided with user push button trim, allowing trim adjustments at both 4 mA and 20 mA. The user trim function can be locked during configuration if not required. The range led indicates out of range input during normal operation, during user trim it is used to indicate the stage of trim.

SPECIFICATIONS
Isolation: Input to output tested at 500 Vdc
Ambient: Operating -20 to 70°C (-4 to 158°F) 10 to 95% RH non-condensing
Storage: -40 to 85°C (-40 to 185°F)
Approvals: CE tested to BS EN 61326
Dimensions: 17.5 W x 56.4 L x 90 mm H (0.7 x 2.2 x 3.5")
Material: Polmide 6.6
Self Extinguishing Terminals: Screw terminal
Cable: 2.5 mm (0.1") max
Color: Gray Output

TXDIN1610
Type: 2-wire current sink; signal range 4 to 20 mA; full range 3.8 to 24 mA
Supply: 11 to 30 Vdc, 24V nominal giving max loop load of 600 R @ 24V
Response Time: <500 ms to reach 95% of final value; start up time <3 s
Calibration Accuracy: ±5 uA
Loop Effects: Loop ripple 0.03% of FSR; supply sensitivity 0.05 uA/°C; supply ripple rejection Protection: Reverse connection and over-voltage protection, max over voltage current 100 mA
User Trim: Raise and lower buttons, active for offset when output is between 3.8 to 6 mA, span between 18 to 22 mA, trim lock option

TXDIN1620
Type: 3-wire voltage output with
programmable ranges: 0 to 10, 0 to 5, 2 to 10, 1 to 5, and 0 to 1V
Supply: 15 to 28 Vdc
Response Time: <500 ms to reach 95% of final value; start up time <3 s
Calibration Accuracy: ±5 mV
Output Drive: 2 mA driving 5 KΩ @ 10V
Protection: Reverse connection and over-voltage protection, max over voltage current 100 mA
User Trim: Raise and lower buttons, active for offset when output is at offset and span, trim lock option

TXDIN1630
Type: Dual form C relay contacts
Supply: 24 Vdc ±5% @ 40 mA max
Response Time: <500 ms to reach 95% of final value; start up time <3 s
Contact Rating: 250 Vac rms @ 1 A; 30 Vdc @ 1 A resistive load
Trip Type: Individual trips A and B may be set at high or low level, full range setpoint plus adjustable
Ranges: Setpoint programmed on units, covering full range of input
Hysteresis: Set in units
Protection: Reverse connection and over-voltage protection, max over voltage current 100 mA
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Hello, I have a TXDIN1610 with the LED flashing, did not enable the 'trim function' so I am trying to understand why it is flashing? If I disable power and enable again it comes up. Is this power issue, protection mode, etc?

Asked by: TechMike
Hi TechMike, Thank you for the inquiry. LED may be due to out of range condition. Could be process electrical noise. For more assistance please forward request to TEMP@OMEGA.COM. Best regards OMEGA
Answered by: NORWALKAE_RS
Date published: 2022-05-20
  • y_2024, m_5, d_1, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_TXDIN1630, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration