Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Ultra-Miniature Thermocouple or RTD Temperature Transmitters

$156.96

Item# TX93A-E5

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $156.96
5-9 $149.11
10-24 $145.97
25-49 $139.69
50-99 $136.56
100+ $133.42

In stock

Lead Time (If not in stock): 99 weeks
Ultra-Miniature Thermocouple or RTD Temperature Transmitters TX93A-E5 TX93A-E5
  • ±0.1% FS Accuracy
  • 4 to 20 mA DC Output
  • Only 35.6 mm (1.4') Diameter
  • Upscale Break Protection

TX93A-E5 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Input Type
Input Ranges
Other Features
Number of Inputs
Output Type


TX93A and TX94A Series are discontinued. As an upgrade substitute, please check out the new TXUN temperature transmitter for details.

OMEGA™ ultra-miniature temperature transmitters convert millivolt inputs from thermocouples or resistance from RTDs into 4 to 20 mA outputs. Transmitters are available in color-coded enclosures covering the four most popular thermocouple types (J, K, T, and E) as well as three-wire 100 Ω platinum RTDs.

Featuring state-of-the-art integrated circuits and electronic design, these ultra-compact transmitters have a diameter of only 35.6 mm (1.40") and are designed to fit inside many compact thermowell protection heads, such as the OMEGA™ NB2. Omega also provides complete thermocouple and RTD assemblies.

TX93A and TX94A transmitters can eliminate long runs of costly field wiring in a variety of applications. A stable 4 to 20 mA output signal is produced proportional to the transmitter’s specific input type and calibrated temperature range (see Range Code table, right). Adjustability of ±25% for zero and span is provided to facilitate some rangeability. The transmitted signal eliminates noise pickup, voltage drops, and multiple cold junction errors, and it requires only a twisted pair of copper wires for loop connections.

All models and ranges of these ultra-miniature transmitters are available with fully epoxy-potted electronics (specify “-P” option), which give ultimate protection in extreme environments.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration