Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Compact Modular Signal Conditioner Data Acquisition Systems

Compact, Low Cost, Modular Signal Conditioners

$243.33

Item# OM5-WBS-1-C

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $243.33
5-9 $231.16
10-24 $226.30
25-49 $216.56
50-99 $211.70
100+ $206.83

In stock

Lead Time (If not in stock): 6 weeks
Compact, Low Cost, Modular Signal Conditioners OM5-WBS-1-C OM5-WBS-1-C
  • Rugged, Compact Economical Signal Conditioning & Data Acquisition
  • Replacement Model for 5B Device
  • 1500 Vrms Transformation Isolation & 240 Vrms Field-Side Protection
  • Modular Design for Mix and Match Capability

OM5-WBS-1-C Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Input Type
Input Ranges
Output Type
Other Features
Number of Inputs


As one of the best replacement/Upgrade model for famous 5B devices, the OM5 series modular signal conditioners provide a low cost, high performance method of inter-connecting real-world analog signals with data acquisition, monitoring or control systems. They are designed to interface directly to analog inputs such as thermocouples, RTDs, strain gages and voltage or process current signals. Individual OM5 modules convert these inputs to standardized analog outputs compatible with high-level analog I/O systems. The OM5 is designed to provide easy and convenient solutions to signal conditioning problems of both designers and end users in measurement and control applications. Typical uses include mini- and microcomputer-based measurement systems, standard data acquisition systems, recorders, and dedicated control systems. The OM5 is ideally suited to applications where monitoring and control of temperature, pressure, flow and other analog signals is required.

Specifications
Input Ranges: See ordering table
Common Mode Voltage, Input to Output:1500 Vrms max
Bandwidth:
OM5-II, OM5-IMV, OM5-ITC, OM5-IV, OM5-IP/IC/IN, OM5-LTC, OM5-PT: 4 Hz
OM5-WBS, OM5-WMV, OM5-WV: 10 KHz
Input (field) Protection: 240 Vrms max
Output Range: See ordering table
Output Current limit (input modules): ±14 mA max
Operating Temperature Range: -40 to 85°C
Module Dimensions: 2.28" x 2.26" x 0.60"(58 x 57 x15 mm)

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Compact, Low Cost, Modular Signal Conditioners
$54.22
1 In Stock
Compact, Low Cost, Modular Signal Conditioners
$123.27
0 In Stock
Accessories
Universal terminal board, requires OM5-CA-04-01 cable
$116.66
0 In Stock
en-US
en
Save Configuration