Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

M12 Transmitter with Integrated Cable for pt100 RTD sensors

Miniature Temperature Transmitter for Sanitary RTD Probes and Sensors

$223.89

Item# SPRTX-SS2-M12-2

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $223.89
10-49 $212.70
50-99 $201.50
100-999 $190.31
1000-4999 $179.11
5000+ $167.92

In stock

Lead Time (If not in stock): 5 weeks
Miniature Temperature Transmitter for Sanitary RTD Probes and Sensors SPRTX-SS2-M12-2 SPRTX-SS2-M12-2
  • Attaches Directly to Most 3- or 4-Wire, Pt100, 0.00385 Curve Sensors with M12 Style Plug Connectors
  • Two Input Sensor Wiring Options Available to Accommodate Most RTD Probes
  • True 2-Wire Transmitter Operation, Loop Powered 4 to 20 mA Output
  • Encapsulated Signal Conditioner with Water Tight Connector Housing

SPRTX-SS2-M12-2 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Additional Features
Connector Style
Temperature Range
No. of Pins/Sockets


Loop Powered! The OMEGA™ 2-wire SPRTX-SS Series temperature transmitters are high-performance, low-cost, industrial transmitters designed for direct connection to most CIP (clean-in-place) sanitary Pt100 probes and sensors that incorporate a M12 style connection. All models feature an encapsulated micro miniature signal conditioner built into a sealed connector housing. The signal conditioner converts the resistive change of a 100 Ω, 0.00385 RTD probe or sensor into an industry-standard 2-wire, 4 to 20 mA analog output across a dedicated temperature range.

M12 RTD SENSOR WIRING
Wiring option #1Wiring option #2

The SPRTX-SS transmitter is provided with two RTD wiring configurations as shown. The wiring style is identified at the end of the model number by either a '-1' or '-2'. If used with an Omega PR-21 sensor, then the '-1' or '-2' selection should match the final charecters following the '-M12' in the sensor model number (ie: PR-21A-3-100-A-1/4-0600-M12-1). When using the transmitter with an Omega PR-22 style RTD, then please select the -2 wiring configuration.
Examples:
For use with a PR-21A-3-100-A-1/4-0600-M12-1, use an SPRTX-SS1-M12-1 Transmitter (Range is -99 to 208°C).
For use with a PR-22-3-100-A-M6-250-M12 sensor, use an SPRTX-SS1-M12-2 Transmitter (Range is -99 to 208°C).


SPECIFICATIONS
Supply Voltage: 9 to 24 Vdc @ 30 mA max
Max Load: Rmax (Ω) = (Vsupply - 9V)/0.02 A
Max Input Lead Resistance: 50 Ω
Output: Linearized 4 to 20 mA
Accuracy: ±0.5% of FS @ 23°C (73°F) ambient
Repeatability: ±0.25°C (±0.5°F)
Temperature Effect: ±0.00022 mA/°C (±0.00012 mA/°F)
Range:
    SPRTX-SS1: -99 to 208°C (-146 to 406°F)
    SPRTX-SS2: 2 to 569°C (36 to 1056°F)
Input: 3-wire, Pt100 (α = 0.00385), 4-wire compatible
Probe/Sensor Input Connection (SPRTX-SS1-M12, SPRTX-SS2-M12): M12, 4-pin female, (connects to RTD probes having a 12M, 4-pin male connection)
Transmitter Operating Temp: -40 to 85°C (-40 to 185°F)
Output Connection: 2-wire, shielded, polyurethane cable [4 m (12') included]
Approvals: CE marked
Dimensions: 76 L x 20 mm D (3 x 0.8') without cable
Weight: 110 g (0.25 lb) max with cable
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
NIST traceable calibration with data
0 In Stock
en-US
en
Save Configuration