Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Thermocouple to Analog Converter, Battery or AC Power

$158.63

Item# TAC80B-T

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $158.63
5-9 $150.70
10-24 $147.53
25-49 $141.18
50-99 $138.01
100+ $134.84

In stock

Lead Time (If not in stock): 99 weeks
Thermocouple to Analog Converter, Battery or AC Power TAC80B-T TAC80B-T
  • Linear 1 mV per Degree Output from Thermocouples
  • °C/°F Switchable
  • Battery or ac Powered
  • Mates to Male and Female Standard Banana Plugs

TAC80B-T Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Number of Inputs
Input Type
Input Ranges
Output Type
Other Features


TAC80B Series are discontinued. As an upgrade substitute, please check out the new TXUN temperature transmitter FM Approved Model for details.

The TAC80B temperature linearizer accepts the input signal from a thermocouple and outputs a linear 1 mV/degree analog signal for use with recorders and other instruments. TAC80B models operate using a 9V battery (included) and may be ac powered using the optional TAC80B-AC adaptor.



Model No.Input TypeRangeAccuracyTAC80B-JJ Iron-Constantan-4 to 1112°F
-20 to 600°C±5.4°F
±3.0°CTAC80B-KK CHROMEGA™-ALOMEGA™-4 to 1832°F
-20 to 1000°C±7.2°F
±4.0°CTAC80B-TT Copper-Constantan-4 to 572°F
-20 to 300°C±3.0°F
±1.6°C
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

TAC80B-K is shown as it has RoHS 2 Compliance, that means it can has Certificate of Conformity and thus it can be sold to Czech Republic. Am I correct?

Asked by: Johnny84
Thank you for your inquiry. This product line is discontinued and no longer available.
Answered by: Application Engineer JB
Date published: 2023-03-13
  • y_2024, m_5, d_9, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_TAC80B-T, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration