Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Replaced by FMG470 Series.

Flanged Magmeter
  • RoHS Icon

$4,786.30

Item# FMG-2108


Please contact Technical Sales Team for assistance. Any remaining stock is available for purchase

Only 1 left

Limited Stock
Flanged Magmeter FMG-2108 FMG-2108
  • The FMG-2000 series is no longer available. It has been replaced by the FMG-470 Series .
  • Easy Setup
  • Minimal Straight Pipe
  • Mounted or Remote Rate and Total

FMG-2108 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Features
Pipe Size
Output Type
Display Type


  • Accuracy Value ±1% of reading ±0.04% of full-scale flow from low flow cutoff to maximum flow rate of 10 m/sec
  • Cable Length 9 m
  • Flange Size 150 lb. ANSI pattern
  • Current Draw DC: 30 mA average AC: 0.12 A
  • Housing Material Ductile cast iron
  • Maximum Ambient Temperature 54 {C} (130 {F})
  • Maximum Operating Pressure 150 psi (10.3 bar) working pressure
  • Maximum Storage Temperature 70 {C} (158 {F})
  • Minimum Ambient Temperature -12 {C} (10 {F})
  • Response Time User-settable volume units/pulse. Pulse width is one-half of pulse period
  • Supply Voltage DC power: 9 to 36 Vdc
The FMG-2000 Series is the most economical flanged electromagnetic flowmeter on the market. It is used in 3 to 12" pipe in municipal or industrial water, wastewater, pump stations and packaged plant applications.

The FMG-2000 has no moving parts and electrodes are designed to discourage fouling. This magmeter requires no maintenance in applications where debris would impede mechanical meters. There are no parts to wear out. Minimal straight pipe requirements allow FMG-2000 Series meters to be used in piping configurations where there is little space between the meter and an elbow. FMG-2000 Series meters are rated IP68 for applications where the meter may be under water up to a depth of 3 m (10') for prolonged periods of time. Rate and total indication are standard. Rate and total units and pulse output are settable via the front panel touch key pad by the user.

The FMG-2000 can be externally powered with 9 to 36 Vdc at 30 mA. The standard 6 m (20') cable also provides outputs for use with a variety of OMEGA™ displays and controls for remote reading, data logging and control applications. 4 to 20 mA passive current loop (-I) and high frequency outputs are optional. The FMG-2100 remote display meter can be supplied with an optional internal AC power supply (-120 Vac).

Specifications
Pipe Sizes: 3, 4, 6, 8, 10, and 12"
Flanges: 150 lb. ANSI pattern
Pressure: 150 psi (10.3 bar) working pressure
Temperature
    Operating: -12 to 54°C (10 to 130°F)
    Storage: -40 to 70°C (-40 to 158°F)
    Accuracy: ±1% of reading ±0.04% of full-scale flow from low flow cutoff to maximum flow rate of 10 m/sec
    Low Flow Cutoff: 0.5% of maximum flow rate
Maximum Velocity: 10m/s
Materials
    Body: 3" only ductile cast iron, powder-coated with epoxy powder 4 to 10" welded steel, epoxy-coated
    Liner: 3" only Noryl® 4 to 12" Santoprene/Polypropylene electronics
    Housing: Ductile cast iron, powder-coated
    Electrodes: 316 stainless steel
    O-ring: 3" only EPDM
Display Type: 128 x 64 dot-matrix LCD
Digits: 5 digit rate, 8 digit total
Power:
    DC power: 9 to 36 Vdc at 250 mA maximum, 30 mA average
    AC Power: Option 85 to 264 Vac, 50/60Hz, 0.12 A
Pulse Frequency Output Signal: Current sinking pulse, isolated, 36 Vdc at 10 mA maximum
Pulse Rates: User-settable volume units/pulse. Pulse width is one-half of pulse period, 200 pulses/sec maximum
Options:
    4 to 20 mA Current Loop (-I): Isolated, passive, 6 to 36 Vdc, ±0.1% of pulse/frequency output HART® compliant
    Digital Output: (-D): Isolated, open collector, 36 Vdc at 10 mA maximum, frequency output up to 10 kHz
    Relay Output (-R): Solid state relay, normally open, non-polarized, 28 Vac/40 Vdc at 0.5A maximum, 33 Hz maximum
Cable:
    Control Cable: Six-conductor water-blocked cable, polyurethane jacket, 6 m (20') standard length for power, pulse frequency or optional outputs; optional lengths up to 30.5 m (100') available
Remote Display Cable (FMG2100): 9 m (30') standard length may be shortened (by user in the field). Additional cable can be ordered and attached with the use of a junction box (purchased from a standard supplier) up to 30.5 m (100') total
Conductivity: >20 microSiemens/cm
Empty Pipe Detection: Hardware/ software, conductivity-based
Environmental: IP68 to 3 m (10') depth
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration