Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

OEM Lightweight and Compact Design Electromagnetic Flow Meter

3/8" BSP Magmeter, Hastelloy C, 4-20mA Out
  • RoHS Icon
  • CE Approved
  • UKCA

$1,323.04

Item# FMG93B-HC-IO-BSP

In stock

Lead Time (If not in stock): 8 weeks
3/8" BSP Magmeter, Hastelloy C, 4-20mA Out FMG93B-HC-IO-BSP FMG93B-HC-IO-BSP
  • Magnetic Flow Meter with No Moving Parts or Obstructions
  • Independent to Changes of Temperature, Pressure, Viscosity
  • Lightweight and Compact Design
  • PVDF and 316L Wetted Parts
  • Fast Response (<100 ms)
  • See Accessories for Cables and Power Supplies

FMG93B-HC-IO-BSP Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Flow Range
Wetted Materials
Output Signal
Process Connection Type
Process Connection Size
Category
Accuracy
Max Operating Pressure
Max Process Temperature
Media Type
Supply Power / Frequency
Features


  • Accuracy Value ±0.7%
  • Current Draw </= 100 mA
  • Housing Material ABS
  • Maximum Ambient Temperature 60C (140F)
  • Maximum Operating Pressure 145 psi
  • Maximum Storage Temperature 60C (140F)
  • Minimum Ambient Temperature 5C (41F)
  • Maximum Conductivity >20 microSiemens/cm
  • Power Consupmtion Max 3.6 W
  • Protection IP 65
  • Response Time < 100 ms
  • Supply Voltage 12 to 24 Vdc

OMEGA’s FMG90B Series electro-magnetic flow sensor for conductive liquid media was developed for OEM applications and does not contain any moving parts. FMG90B series is the most economic electromagnetic flowmeter due to the cost optimized plastic construction. Its design is compact and lightweight. Six flow ranges are available. Changes in temperature, density, viscosity, concentration or electrical conductivity of the medium do not affect the output signal. The sensor is intended for continuous measurement of flow rates or for dosing/batching of liquids with a minimum conductivity of 20 ?S/cm. .

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Will work with pulps that have 20% of solids??

Asked by: Jariasiqq
Thank you for your inquiry about this magnetic flow meter. Magnetic flow meters can be used with fluids that have suspended particles in stream since there are no moving parts and the liquid must be conductive that has at least 20 microSiemens dielectric.
Answered by: Application Engineer JC
Date published: 2022-09-07

It is suitable for HFO outlet purifier? what is working principle of this type

Asked by: Mus89
Thank you for your inquiry about the magnetic flow meter. If this liquid, HFO, is conductive or has a dielectric constant greater than 20 microSiemens, than, it will be suitable since it works based on Faraday's Principle in measuring flow.
Answered by: Application Engineer JC
Date published: 2022-03-17
  • y_2024, m_5, d_15, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_FMG93B-HC-IO-BSP, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT
From $16.37
0 In Stock
Unregulated Power Supply
$79.89
15 In Stock
en-US
en
Save Configuration