Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

SERIES IEF INSERTION ELECTROMAGNETIC FLOW TRANSMITTER

1%RD 4-10"PIPE 1"MNPT PG(2)10'

$4,388.00

Item# IEF-HN-10

In stock

Lead Time (If not in stock): 2 weeks
1%RD 4-10"PIPE 1"MNPT PG(2)10' IEF-HN-10 IEF-HN-10
  • Field configurable setup display for a variety of application configurations with one model
  • High performance accuracy that is maintained through changes in temperature, density or viscosity
  • Quick and easy ordering and set up with Setup Wizard and installation tool
  • Reduced costs, long product life, and minimal maintenance requirements with no moving parts to wear or break

IEF-HN-10 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Display
Communication Type
Applicable Pipe Size


  • Accuracy: High accuracy units: ±0.5% of reading at calibrated velocity
  • Applicable Pipe Material: Most popular plastic and metal pipes
  • Applicable Pipe Size: 4 to 36" (101 to 914 mm)
  • Communication Type: BACnet MS/TP or Modbus® RTU communication protocol (default disabled
  • Compliance: BTL
  • Conductivity: >20 microsiemens.
  • Device Load: 1/8 unit load.
  • Diameter Length Requirements: >10 upstream
  • Display: 2" ( 5.08 cm) x 2" (5.08 cm) graphic LCD with backlight.
  • Electrical Connection: Removable terminal blocks
  • Enclosure Material: Powder coated die cast aluminum.
  • Enclosure Ratings: NEMA 6P (IP68) (Non display models)
  • Glycol: 0 to 100% display selectable.
  • Outputs: (1) Analog: 4-20 mA
  • Power Requirements: 12 to 42.4 VDC
  • Pressure Drop: < 0.1 psi at 12 ft/s in 4" (101.6 mm) and larger pipe.
  • Pressure Limits: 400 psi (27.6 bar) @ 100º F (37.8°C).
  • Process Connection: 1" NPT or BSPT with accessory full port ball valve options.
  • Range: 0 to 20 ft/s (0 to 6 m/s).
  • Service: Compatible clean or dirty non coating
  • Supported Baud Rates: 9600
  • Temperature Limits: Ambient: -20 to 160°F (-29 to 71°C)
  • Wetted Materials: Body shaft/fitting: 316SS

The Series IEF Insertion Electromagnetic Flow Transmitter is an adjustable insertion flowmeter featuring electromagnetic technology that accurately and reliably measures fluid velocity in addition to providing several continuous signal outputs. This series is specifically designed to offer superior performance paired with simple installation and use. One unit is adjustable to fit pipe sizes from 4 to 36" (102 to 914 mm), and offers several output options including selectable BACnet MS/TP or Modbus® RTU communications protocol over 2-wire RS-485 in addition to the standard analog, frequency and alarm outputs.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Setup display for field configuring non-display models.
$805.00
0 In Stock
1-1/4" full port isolation valve brass kit. (Brass fittings and pipe not for use with NSF Certified models. Brass valves are non-RoHS compliant.)
$331.00
0 In Stock
1-1/4" full port isolation valve, 316SS kit.
$658.00
0 In Stock
Plenum rated cable 50' (15.2 m).
$125.00
0 In Stock
Set up kit, includes: set up display, measuring tape, universal power adapter for high accuracy installation and UTG thickness gage.
$1,462.00
0 In Stock
en-US
en
Save Configuration