Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Programmable Mass Flow Meter and Totalizer

  • RoHS Icon

$94.50

Item# FMA-4000PS-NA

In stock

Lead Time (If not in stock): 4 weeks
Programmable Mass Flow Meter and Totalizer FMA-4000PS-NA FMA-4000PS-NA
  • Power supply 110 Vac
  • North American plug


Power supply 110 Vac, North American plug
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration