Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

POWER SUPPLY 230VAC FOR FMA5400A/FMA5500A Series WITH 2 PIN EURO PLUG

  • RoHS Icon
  • UKCA

$107.72

Item# FMA545PW-220VAC

In stock

Lead Time (If not in stock): 4 weeks
POWER SUPPLY 230VAC FOR FMA5400A/FMA5500A Series WITH 2 PIN EURO PLUG FMA545PW-220VAC FMA545PW-220VAC
  • Socket plug-in power supply for 220 Vac
  • European plug type


POWER SUPPLY 230VAC FOR FMA5400A/FMA5500A Series WITH 2 PIN EURO PLUG
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration