Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

PFT-Series

PFT-HAN-B611-S, PADDLEWHEEL FLOW SENSOR, INSERTION STYLE, ANALOG OUTPUT, BRASS BODY, 1-1/2" NPT CONNECTION FKM SEALS, TUNGSTEN-CARBIDE SHAFT, PTFE BEARINGS

$850.00

Item# PFT-HAN-B611-S

In stock

Lead Time (If not in stock): 3 weeks
PFT-HAN-B611-S, PADDLEWHEEL FLOW SENSOR, INSERTION STYLE, ANALOG OUTPUT, BRASS BODY, 1-1/2" NPT CONNECTION FKM SEALS, TUNGSTEN-CARBIDE SHAFT, PTFE BEARINGS PFT-HAN-B611-S PFT-HAN-B611-S

Dwyer Instruments is now a DwyerOmega brand. We're working together to bring you the best products in a single shopping experience.

  • Long product life even in applications with particulate due to bearings and shaft that offer excellent wear protection
  • Use in irrigation applications with weatherproof and submersible ratings
  • Save time and inventory with one unit that is adjustable over a large pipe size range
  • Application versatility with a variety of wetted material selections
  • Reduce need for additional external components with integral 4-20 mA output
  • Eliminate concerns regarding magnetic material in flow due to sensor technology, which uses inductive sensing and no magnets

PFT-HAN-B611-S Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Process Connection Type
Process Connection Size
Wetted Materials
Features
Output Signal
Compatible Fittings
Max Operating Pressure
Supply Power
Compliance
Pipe Size Range


  • Compatible Fittings Hot Tap
  • Compliance CE
  • Max Operating Pressure 400 psig (27.6 bar) @ 100°F (37.8°C)
  • Output Signal 4 to 20 mA
  • Pipe Size Range 1-1/2 to 40" (38.1 to 1016 mm)
  • Process Connection Size 1-1/2" NPT
  • Process Connection Type 1-1/2" male NPT
  • Supply Power 10 to 35 VDC
  • Wetted Materials Brass, FKM, Tungsten Carbide, PTFE

Dwyer Instruments is now a DwyerOmega product brand

Overview

The series PFT Insertion Paddlewheel Flowmeters are used to monitor liquid flow rates in pipes from 1-1/2 to 40" and is available in brass or 316 SS body. The unit outputs a frequency proportional pulsed or 4 to 20 mA output. The pulse models are a square wave output signal with frequency proportional to the flow velocity and the 4 to 20 mA models have a linear output of the velocity with 4 mA equal to 4 ft/s and 20 mA equal to 25 ft/s

Product Applications

  • Irrigation Ground water remediation
  • Cooling systems
  • Pump protection
  • Leak detection
  • Filtration systems
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration