Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Threaded and Flanged 316SS Positive Displacement Flow Meters

Positive Displacement Flow Meter for Industrial Processes

$1,559.30

Item# FPD3203

In stock

Lead Time (If not in stock): 6 weeks
Positive Displacement Flow Meter for Industrial Processes FPD3203 FPD3203
  • Stainless Steel Body
  • FEP Seals
  • PPS Rotors
  • Temperatures up to 80ºC (176ºF)

FPD3203 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Flow Range
Output Signal
Max Operating Pressure
Process Connection Size
Display
Supply Power
Category
Accuracy
Max Process Temperature
Wetted Materials
Process Connection Type
Features


  • Accuracy Value ±0.5% of reading
  • Cable Type PVC
  • Electrical Connection 2 x 12 mm (0.08 x 0.47")
  • Fitting Type NPT
  • Maximum Liquid Temperature (Liquid Temp Range?) 80 {C} (176 {F})
  • Measurement Type Flow
  • Media Type Industrial as well as other non-abrasive lubricating fluids
  • Minimum Liquid Temperature -40 {C} (-40 {F})
  • Number of Display Digits 7
  • Reed Sensor Voltage 30 Vdc (500 mA)
  • Repeatability ±0.03%
  • Strainer Size See chart on next page
  • Supply Frequency 4 to 20 mA
  • Supply Voltage 4.5 to 24 Vdc (7.5 mA)
  • Viscosity Range 1 to 1000 cPs standard
The FPD3200 Series positive displacement flowmeters are affordable and accurate. One primary feature is the ability to maintain consistent accuracy despite changing viscosity conditions. The meter’s solid construction and excellent dynamic response are well suited to measurement for many industrial as well as other non-abrasive lubricating fluids. Since there is no need for straight run piping upstream or downstream of the flowmeter, the FPD3200 flowmeters are simple to use and to install. The meter has good resolution and high accuracy at low flow rates.

Specifications
Accuracy: ±0.5% of reading
Repeatability: ±0.03%
Fitting Type:
    NPT: Female
    BSP: “-BSP” option
    DIN: “-DIN” option
    JIS: “-JIS” option
    ANSI: “-ANSI” option
Hall-Effect Sensor Power: 4.5 to 24 Vdc (7.5 mA)
Reed Sensor Power: 30 Vdc (500 mA)
Output Options:
    Pulse Output: Standard
    4 to 20 mA Transmitter: “-D-A” option; no output on battery powered “-D” model
Display: 7-digit/12 mm (0.47") upper, 7-digit/7 mm (0.28") lower all “-D” options
    Rate: User defined
    Total: Resettable
    Accumulated-Total: Non-resettable
Minimum Viscosity: 1 cPs
Maximum Viscosity: 1000 cPs standard
Maximum Pressure: See chart on page F-3
Strainer Size: See chart on next page
Mounting: Shafts must be in a horizontal plane
Electrical Connections: 2 x 12 mm (0.08 x 0.47"), fittings included “-D-A” option
Cable Length: 1 m (3') stripped ends, non-display models
Mounting: Pipe
Power: 4 to 20 mA, “-D-A” models 18 to 30 Vdc display, “-D” models 3 Vdc lithium battery (included)
Liquid Temperature: -40 to 80°C (-40 to 176°F)
Materials
    Body: 316 Stainless steel
    Enclosure: Polypropylene
    Seals: FEP
    Rotors: PPS
    Fasteners: Stainless steel
    Cable Insulation: PVC
Enclosure: NEMA 6 (IP67)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Does this product have CSA approval?

Asked by: Rahu
Thank you for your inquiry. Unfortunately, it does not have this option for CSA approval.
Answered by: Applications Engineer JJC
Date published: 2023-12-12

Is the meter calibrated? Can it be used for DI water? Thanks

Asked by: JamesC
Thanks for you questions. Yes, the meter is calibrated and can be used for DI water.
Answered by: ASE HPO
Date published: 2019-08-23

Is this positive displacement flow meter suitable for measuring ~1Hz pulsatile flow or would a different product be preferred for that kind of application?

Asked by: CBR4
Thank you for your question? FMG81A mag meter works best for pulsating flow. This is the only flow meter that states on the spec sheet, all others, require constant flow.... hope this was helpful?
Answered by: application engineer je
Date published: 2019-07-01

How to connect the FPD3205 to the DP3300-TC-4? which wires from meter go to display inputs? Pulse input?

Asked by: rbuck
Thank you for you inquiry on the flow meter. Best to use the Hall Effect wiring diagram indicated in the manual. The 3 wires, red (+), white (signal), and black (-)
Answered by: JC ENGR
Date published: 2021-02-03

I was told that the FPD3205 wont work with DP3300-TC-4? planning on buying replacement display DPF75 so the flowmeter has power. is this the best choice with using FPD3205? I strictly need to display flow rate. (GPM)

Asked by: rbuck
Thank you for your inquiry about the flow meter. If you need to display for flow rate only, then, the DPF78 is a rate meter that will provide power to the flow meter.
Answered by: JC ENGR
Date published: 2021-02-04

Does the Positive Displacement Flow meters have any failure modes that would impend the process flow?

Asked by: Instrument Tech
Hello kindly email us at flow@omega.com or call 1800 622 2378 to talk to one of our flow engineers
Answered by: SDJAE
Date published: 2021-01-30
  • y_2024, m_5, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_6
  • loc_en_US, sid_FPD3203, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 36ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration