Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

FPD4000-Series Series

1¼ NPT, 1.9 to 227 LPM (0.5 to 60 GPM) Range

$4,417.70

Item# FPD4005

In stock

Lead Time (If not in stock): 3 weeks
1¼ NPT, 1.9 to 227 LPM (0.5 to 60 GPM) Range FPD4005 FPD4005
  • Accuracy ±0.5% of Reading
  • Includes 3-point NIST certificate
  • Aluminum, 303 or 316 SS Bodies
  • Pressure Rating Up to 345 bar (5000 psi)

FPD4005 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Flow Range
Wetted Materials
Process Connection Size
Body Material
Connection Size
Max Operating Pressure
Process Connection Type
Features
Compliance


  • Body Material Aluminum
  • Compliance CE
  • Compatible Media Liquid
  • Connection Size 1/4"
  • Flow Range 0.003 to 0.8 GPM
  • Features Not Applicable
  • Max Operating Pressure 5
  • Media Type Liquid
  • Process Connection Size 1/4"
  • Process Connection Type NPT Female
  • Wetted Materials Aluminum
  • Switch Rating and Type 10 A SPDT
The FPD4000 Series represents a positive displacement meter that is affordable and accurate. One primary feature is the ability to maintain consistent accuracy despite changing viscosity conditions. This reliability, coupled with a large turndown range, offers an affordable replacement for older turbine technology. The meter’s solid construction and excellent dynamic response are well suited to the measurement of oil, grease, fuel, solvents, polyurethanes, brake fluid, skydrol as well as other nonabrasive lubricating fluids. Since there is no need for straight run piping upstream or downstream of the flow meter, the FPD4000-Series flow meters are simple to use and to install. The meters produce good resolution and high accuracy at low flow rates. Flow may be bidirectional, such as for cylinder position measurements, without damage to internal parts.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration