Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Oval Gear Flow Totalizer For Viscous Fluids

OVAL GEAR TOTALIZER FOR VISCoUS LIQUIDS

$3,907.42

Item# FPDM3204

In stock

Lead Time (If not in stock): 6 weeks
OVAL GEAR TOTALIZER FOR VISCoUS LIQUIDS FPDM3204 FPDM3204
  • Aluminum or Stainless Body
  • Higher Temperatures up to 120ºC (248ºF) (“-HT” Option)
  • NPT or BSP Threads
  • DIN, JIS or ANSI Connections (1" and Larger Sizes)

FPDM3204 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Flow Range
Wetted Materials
Process Connection Size
Category
Accuracy
Max Operating Pressure
Max Process Temperature
Process Connection Type
Display
Features


Description

The FPDM3000 Series positivedisplacement oval gear flowmetersare affordable and accurate. Oneprimary feature is the ability tomaintain consistent accuracydespite changing viscosityconditions. The meter’s solidconstruction and excellent dynamicresponse are well suited to themeasurement of many viscusfluids. Three choices of wettedmaterial combinations are availablefor compatibility with a large varietyof liquids. Since there is no needfor straight run piping upstream ordownstream of the flowmeter, theFPDM3000 flowmeters are simpleto use and to install. The meter hasgood resolution and high accuracyat low flow rates.

Specifications
Accuracy: ±1% of reading
Repeatability: ±0.03%
Fitting Type
    NPT: Female
    BSP: “-BSP” option
    DIN: “-DIN” option
    JIS: “-JIS” option
    ANSI: “-ANSI” option
Total: Resettable
Accumulated-Total: Non-resettable
Minimum Viscosity: 1cPs
Maximum Viscosity: 1000 cPs standard
Strainer Size: 200 mesh (74ì)
Mounting: Shafts must be in a horizontal plane
Mounting: Pipe
Liquid Temperature: -40 to 80°C (-40 to 176°F) -40 to 120°C (-40 to 248°F) (“-HT” option)
Maximum Pressure: 3400 kPa (500 psi)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Can this meter be used for ultra low sulphur diesel and or fish oil?. Where can these meters be recalibrated?

Asked by: Anonymous
Thank you for your inquiry. The positive displacement flow meter can handle viscous liquids and based on the viscosity listed or shown on the data sheet you can see the different flow ranges. You may look at thomasnet.com to assist in locating a Calibration facility in your area.
Answered by: Application Engineer JC
Date published: 2020-11-09
  • y_2024, m_5, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_FPDM3204, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration