Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

316 SS Turbine Flow Meters w/Pulse or Current Output

1/2" 316 SS Turbine Flow Meter, Pulse Output, 0.3 to 3 GPM

$1,391.00

Item# FTB-1502

In stock

Lead Time (If not in stock): 5 weeks
1/2" 316 SS Turbine Flow Meter, Pulse Output, 0.3 to 3 GPM FTB-1502 FTB-1502
  • ±1% of Actual Flow Accuracy
  • Includes 3-point NIST certificate
  • Pressure Rating Up to 345 bar (5000 psi)
  • Stainless Steel Construction

FTB-1502 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Flow Range
Output Signal
Process Connection Size
Media type
Accuracy
Max Operating Pressure
Max Process Temperature
Wetted Materials
Process Connection Type


  • Accuracy ±1%
  • Media Type Liquid
  • Pressure Limits 5
  • Process Connection 1/2" - 2"
  • Temperature Limits 85 °C (185 °F)
  • Wetted Materials 300 Series SS

Dwyer Instruments is now a DwyerOmega product brand


The FTB-1500 Series of turbine flow meters are designed for industrial and laboratory measurement of water, solvents and other low viscosity fluids.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Can you please provide a datasheet with readable plot for pressure drop? The plot in the current datasheet is unreadable. Thanks.

Asked by: MikeEMP
Thank you for your inquiry. Unfortunately, there is no PDF file available for the pressure drop chart for this flow meter.
Answered by: Applications Engineer JJC
Date published: 2024-04-30
  • y_2024, m_5, d_20, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_FTB-1502, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration