Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

316 SS Turbine Flow Meters w/ Pulse Output & NIST Cal Cert.

Liquid Turbine Flowmeters

$880.80

Item# FTB-1411

In stock

Lead Time (If not in stock): 3 weeks
Liquid Turbine Flowmeters FTB-1411 FTB-1411
  • Cost-Effective Solution for Turbine Flow Meter Applications
  • Rugged 316 Stainless Steel Construction Offers Long Service Life in Severe Operating Environments
  • Available with NPT or BSP Threads
  • Accurate and Repeatable Flow Measurement

FTB-1411 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Flow Range
Output Signal
Max Process Temperature
Process Connection Size
Category
Media type
Accuracy
Max Operating Pressure
Wetted Materials
Process Connection Type
Display


  • Calibration Certificate Type Water (5-Point NIST traceable calibration)
  • Maximum Operating Pressure 5000 psi (maximum)
  • Pipe Internal Diameter Pipe Sizes from 1/2 to 2 in
The FTB-1400 turbine flow meter is designed to meet the demands of the most rigorous flow measurement applications. Originally developed for the secondary oil recovery market, the FTB-1400 is an ideal meter for liquid flow measurement on or off the oilfield. The meter features a 316 stainless steel housing and rotor support, CD4MCU stainless steel rotor, and abrasion-resistant tungsten carbide rotor shaft and journal bearings. These materials help the meter to maintain accuracy and mechanical integrity when measuring the corrosive and abrasive fluids found in many industries.

Fluid entering the meter first passes through an inlet flow straightener that reduces its turbulent flow pattern. Fluid then passes through the turbine, causing the turbine to rotate at a speed proportional to fluid velocity. As each turbine blade passes through the magnetic field generated by the meter's magnetic pick-up, an AC voltage pulse is generated. These pulses provide an output frequency that is proportional to volumetric flow.

SPECIFICATIONS
Materials of Construction

   Body: 316 stainless steel
   Rotor: CD4MCU stainless steel
   Rotor Support: 316 stainless steel
   Rotor Shaft: Tungsten carbide
Turndown Ratio: 10:1
Flow Accuracy: ±1% of reading for 1" and larger meters
±1% of reading over the upper 70% of the measuring range for 1/2" meters Repeatability: ±0.1%
Calibration: Water (5-Point NIST traceable calibration)
Pressure Rating: 5000 psi (maximum)
Turbine Temperature: -101 to 177°C (50 to 350°F); -101 to 232°C (-150 to 450°F) with "–HT" option
End Connections: NPT; BSP optional

CABLE WITH CONNECTOR IS REQUIRED.

Model No. Connection K-factor
Pulse/Gal
Range Lay Length
mm (in)
LPM GPM Barrels/Day
FTB-1411 ½ NPT 18,000 2.3 to 11.3 0.6 to 3 20 to 100 76 (3)
FTB-1412 ½ NPT 13,000 2.8 to 28 0.75 to 7.5 25 to 250 76 (3)
FTB-1413 ½ NPT 3,300 7.6 to 56.7 2 to 15 68 to 515 76 (3)
FTB-1421 1 NPT 18,000 2.3 to 11.3 0.6 to 3 20 to 100 76 (3)
FTB-1422 1 NPT 13,000 2.8 to 28 0.75 to 7.5 25 to 250 76 (3)
FTB-1423 1 NPT 3,300 7.6 to 56.7 2 to 15 68 to 515 76 (3)
FTB-1424 1 NPT 3,100 11.3 to 113 3 to 30 100 to 1000 101 (4)
FTB-1425 1 NPT 870 18.9 to 189 5 to 50 170 to 1700 101 (4)
FTB-1431 1½ NPT 330 56.8 to 681 15 to 180 515 to 6000 152 (6)
FTB-1441 2 NPT 330 56.8 to 681 15 to 180 515 to 6000 152 (6)
loading all models
loading all reviews
Rated 5 out of 5 by from Beautifully engineered and manufactured I purchased the sensor and digital display for data acquisition in an industrial cooling system to facilitate design and implementation of a new and improved cooling system for composites molding.
Date published: 2017-08-01
  • y_2024, m_5, d_8, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_FTB-1411, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

Could this be used with liquid nitrogen? (-196 C)

Asked by: coolMotors
Thank you for your inquiry! Unfortunately, the FTB-1400 series meters are only rated for down to -101C and would not be suited for -196C
Answered by: Application Engineer JM
Date published: 2022-05-04

Is it possible for this flow meter to operate with its exterior submerged? If so, up to what external pressure will it tolerate?

Asked by: mfeltis
Thank you for your inquiry. Unfortunately, it is not recommended to use this flow meter for submersible applications.
Answered by: Applications Engineer JJC
Date published: 2024-01-10

Could this be used for Gaseous Oxygen?

Asked by: Yetziell
Thank you for your inquiry about the turbine flow meter. This series of flow meters is only for liquids, not gases. The FMA1700/1800A or FMA-A2000 series mass flow meters would be a good suggestion to review.
Answered by: Application Engineer JC
Date published: 2022-11-03

How frequently do you recommend calibration of this FTB-1411 flow meter?

Asked by: Sarah123
Thank you for your inquiry. Omega recommends on an annual basis.
Answered by: Application Engineer JC
Date published: 2023-01-20

What would be the approximate response time of the flowmeter in miliseconds to reach e.g. 99% of the measured flow rate value?

Asked by: bv01
Thank you for your inquiry the turbine flow meter. It will have an instaneous response when it reaches the miniumum respectively in milliseconds.
Answered by: Application Engineer JC
Date published: 2022-06-16

Can you please confirm the connection process size for the FTB-1413 type flow meter? The Data Sheet (PDF) states 3/4" NPT but the Specs. tab above states 1/2" NPT.

Asked by: bv01
Thank you for your inquiry! The FTB-1413 has 1/2" male NPTS connections
Answered by: Application Engineer JM
Date published: 2022-06-17

Do you have any flow meters for water that have a suitable wireless r Ethernet interface that has an existing corresponding Windows APP to log instantaneous rate versus time and total floww accumulation?

Asked by: LAM1
Thank you for your inquiry about the turbine flow meter. Unfortunately, there is no 'Smart flow meter sensor' available, although, the Picomag is a magnetic flow meter that has Bluetooth features that may be a better alternative.
Answered by: Application Engineer JC
Date published: 2023-03-28

what is the viscosity range?

Asked by: are2020
Thank you for your inquiry on the turbine flow meter. Ideally used for water at 1 cP and the max is approximately, 5 cP. If viscosity is greater, it is recommended using a positive displacement flow meter.
Answered by: Application Engineer JC
Date published: 2022-08-26
  • y_2024, m_5, d_7, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_9
  • loc_en_US, sid_FTB-1411, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
Accessories
3m (10') Cable assembly with 2 pin straight connector & stripped leads
$110.31
0 In Stock
3m (10') Cable assembly with 2 pin 90° connector
$117.45
0 In Stock
3 m (10') cable assembly with 3-pin straight connector
$119.67
2 In Stock
3m (10') high temperature cable with 2-pin straight connector
$266.89
0 In Stock
Standard magnetic pick-up for the FTB-1400 series
$74.70
4 In Stock
Repair Kits
Repair kit for the FTB1411 and FTB1421
$368.70
0 In Stock
Repair kit for the FTB-1412 and FTB-1422
$357.01
0 In Stock
Repair kit for the FTB-1413 and FTB1423
$357.01
0 In Stock
Repair kit for the FTB-1424
$357.01
0 In Stock
Repair kit for the FTB-1425
$272.75
0 In Stock
Repair kit for the FTB-1431 and FTB-1441
$368.70
1 In Stock
en-US
en
Save Configuration