Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

304 SS Turbine Flow Meters With 37° Flare Fittings

Economical Ball Bearing Turbine Flowmeters With 37° Flare Fittings

$1,801.12

Item# FTB-202

In stock

Lead Time (If not in stock): 7 weeks
Economical Ball Bearing Turbine Flowmeters With 37° Flare Fittings FTB-202 FTB-202
  • ±0.5% of Reading Accuracy
  • Ball Bearing Design for Economy
  • Deflector Cones Stabilize Low Mass Rotor for Increased Bearing Life
  • NIST Certificate for Water Included

FTB-202 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Flow Range
Max Operating Pressure
Process Connection Size
Category
Media type
Accuracy
Output Signal
Max Process Temperature
Wetted Materials
Process Connection Type
Display


  • Accuracy Value ±0.5% of reading
  • electrical Connection Two-wire connector included
  • Maximum Ambient Temperature 232°C (450°F)
  • Minimum Ambient Temperature -268°C (-450°F)
  • Pressure Drop 0.34 bar (5 psi)
OMEGA™ FTB-201 Series turbine meters have male flared-end fittings for easy connections. They are built to meet the performance requirements of MS 33656, though they do not carry a military specification. These units come with a mating 2-wire connector and can be supplied with the integrally mounted signal conditioners to provide 4 to 20 mA, 0 to 5V, and factored pulse outputs.

Flow Straightening
Proper application of a turbine flowmeter requires that there be a suitable piping section both downstream and upstream of the meter if it is to achieve optimum accuracy. Whereas an inlet straight pipe run of 10 pipe diameters and an outlet straight pipe run of 5 pipe diameters provide the necessary flow conditioning in general, some applications require an upstream flow straightener. Such applications include custody transfer. A flow straightener consists of a section of piping which contains a suitably dimensioned and positioned thin walled tube cluster to eliminate fluid swirl. (see full specifications for "Typical Turbine Meter Installation Drawing".

37° Flare Installation Kits
Installation kits with the required up and downstream straight pipe lengths for proper turbine operation are available. Installation kits for turbine meters with 37° flare end fittings consist of two lengths of stainless steel tubing cut to a length appropriate for the upstream and downstream straight pipe runs and flared at one end. Mating sleeves and nuts are included. The kits can be conveniently butt-welded into the piping system. Flow straightening sections may be provided with the installation kit. Kits are available in tubing sizes from ½ to 2 ½".

Strainers and Filters
Turbine meters are intended for clean fluid service only; where there is any doubt concerning possible particulate impurities in the process fluid, strainers are recommended. A strainer/filter may be required to reduce the potential hazard of fourling or damage that can be caused by foreign matter. Pipe rouge, the extremely fine rust which develops on the inside of some piping, is a serious problem for turbine meters, due to the difficulty in filter out these particles. Consult Omega Flow Engineering Department for applications that may entail pipe rouge.

When using FTB-200 Series units for fluids with viscosities other than 1 centistoke, special calibrations and universal viscosity curves are available, consult OMEGA’s Flow Engineering Department for quote.


Meter Size Mesh Size Maximum Partical Size (in)
1/4 to 1/2" 100 0.0055
5/8 to 1 1/4" 70 0.008
1 1/2 to 2 1/2" 40 0.015



SPECIFICATIONS
Accuracy: ±0.5% of reading
Repeatability: ±0.1% of reading
Temperature Range: -268 to 232°C (-450 to 450°F)
Maximum Intermittent Overrange: 150% of maximum range
Materials of Construction:
   Body: 304 SS;
   Rotor: 17-4 PH SS
   Bearings: 440C SS
Installation Kits: 340 SS, 1.7 mm (0.065") thick
Electrical: Two-wire connector, included
Max Pressure Drop: 0.34 bar (5 psi)

Model No. 37° Flare
Fitting Size
Linear Range
Water
Max
Operating Pressure
Length Nominal
K-Factor
pulses/gal
Weight
kg (lb)
FTB-201 3/4-16 UNF-3A 0.35 to 3.5 GPM 5000 psi 62 mm (2.45") 13,000 0.4 kg
(1 lb)
FTB-202 3/4-16 UNF-3A 0.75 to 7.5 GPM 5000 psi 62 mm (2.45") 10,000 0.4 kg
(1 lb)
FTB-203 3/4-16 UNF-3A 1.25 to 9.5 GPM 5000 psi 62 mm (2.45") 6,000 0.4 kg
(1 lb)
FTB-204 7/8-14 UNF-3A 1.75 to 16 GPM 5000 psi 70 mm (2.75") 4,100 0.4 kg
(1 lb)
FTB-205 1-1/16-12 UNF-3A 2.5 to 29 GPM 5000 psi 83 mm (3.25") 2,200 0.4 kg
(1 lb)
FTB-206 1-15/16-12 UNF-3A 4 to 60 GPM 3500 psi 89 mm (3.50") 640 0.9 kg
(2 lb)
FTB-207 1-5/8-12 UNF-3A 6 to 93 GPM 3000 psi 99 mm (3.88") 410 0.9 kg
(2 lb)
FTB-208 1-7/8-12 UNF-3A 8 to 130 GPM 2250 psi 111 mm (4.38") 230 1.4 kg
(3 lb)
FTB-209 2-1/2-12 UNF-3A 15 to 225 GPM 1750 psi 121 mm (4.75") 120 1.8 kg
(4 lb)

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Does this work with two-phase flow?

Asked by: CoolMotors
Thank you for your inquiry! Unfortunately, these units are only suitable for single phase flow
Answered by: Application Engineer JM
Date published: 2022-10-13
  • y_2024, m_5, d_20, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_FTB-202, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
37 Degree Flare Installation Kit for FTB-204. 10" Inlet/5" Outlet Length
$539.22
1 In Stock
37 Degree Flare Installation Kit for FTB-205. 10" Inlet/5" Outlet Length
$622.38
0 In Stock
37 Degree Flare Installation Kit for FTB-206. 10" Inlet/5" Outlet Length
$661.52
0 In Stock
37 Degree Flare Installation Kit for FTB-207. 14" Inlet/6" Outlet Length
$852.62
0 In Stock
37 Degree Flare Installation Kit for FTB-208. 17" Inlet/8" Outlet Length
$986.72
0 In Stock
37 Degree Flare Installation Kit for FTB-209. 21" Inlet/9" Outlet Length
$1,730.24
0 In Stock
Integral or remote signal conditioner
$1,177.95
0 In Stock
Integral or remote signal conditioner
$1,214.09
5 In Stock
Integral or remote signal conditioner
$1,539.29
0 In Stock
Accessories
37 Degree Flare Installation Kits for FTB-201, FTB-202, FTB-203. 10" Inlet/5" Outlet Length
$472.52
0 In Stock
en-US
en
Save Configuration