Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Turbine Flow Meters For Fuel

1" FNPT, 3 to 50 GPM, Aluminum Flow Meter With Display

$771.83

Item# A1Q9GMA100NA1

In stock

Lead Time (If not in stock): 3 weeks
1" FNPT, 3 to 50 GPM, Aluminum Flow Meter With Display A1Q9GMA100NA1 A1Q9GMA100NA1
  • Indicates Both Rate and Total
  • Up to 1.5% Reading Accuracy
  • 6-Digit Display
  • Signal Output Capabilities

A1Q9GMA100NA1 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Flow Range
Accuracy
Process Connection Size
Display
Category
Media type
Output Signal
Max Operating Pressure
Max Process Temperature
Wetted Materials
Process Connection Type


  • Accuracy Value ±0.2%
  • Maximum Operating Pressure 300 psig (21 bar)
  • Maximum Ambient Temperature 121°C (250°F)
  • Minimum Ambient Temperature -10°C (14°F)
FTB380 Series turbine meters with microprocessor-based electronics offers a durable, compact, highprecision fuel measurement device, with total and rate indication. Information is clearly displayed on a large 6-digit liquid crystal display with only 2-point floating decimal for totals from 0.01 to 999,999. All operations are easily performed with only 2 buttons.

The basic unit and display are powered by 2 lithium batteries, providing up to 4000 hours of use. Automatic "on" and "off" extend battery life. Manual "on" allows view of the display on demand. Cumulative total, batch total, and rate of flow are standard. A singlepoint field calibration curve can be stored in memory.

The turbine meter can also be ordered without display electronics. A special pulse output module (FLSC790-P-ND) must be ordered to obtain an open collector current sinking output operated on 9 to 35 Vdc. The output is a square wave pulse with a 3-wire connection.

Accessories for Turbine Meters with the Dislay
The FLSC790-BATT is the replacement battery for the display electronics. Batteries provide 4000 hours of use.

The FLSC790-90D is a 90° mounting adaptor designed to allow displays to be mounted 90°from the standard position.

SPECIFICATIONS
Accuracy:
    FTB381: ±5% rdg
    FTB383, FTB385: ±1.5% rdg
Repeatability:
    FTB381: ±1%
    FTB383, FTB385: ±0.2%
Pressure Rating: 300 psig (21 bar)
With Remote Electronics Kit: -40 to 121°C (-40 to 250°F)
Temperature Range (Without Remote Electronics): -10 to 60°C (14 to 140°F)
Viscosity: Rated accuracy for fuels or fluids With viscosity of (1 cSt); meters with display can be used for fluids up to 100 cSt with field calibration
Wetted Components:
    Housing: Aluminum
    Journal Bearings: Ceramic (96% alumina)
    Shaft: Tungsten carbide
    Rotor and Supports: Nylon
    Retaining Rings: 316 SS
Display: 6-digit LCD indicates flow rate, batch and cumulative total
Battery Life: 4000 hours
Note: Other outputs and accessories are not designed for hazardous environments
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration