Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Turbine Flow Meter For Water Totalization

Turbine Meters For Water Totalization

$184.98

Item# FTB-4107A

In stock

Lead Time (If not in stock): 16 weeks
Turbine Meters For Water Totalization FTB-4107A FTB-4107A
  • For Water Flows from 0.15 to 2600 GPM
  • Scaled Pulse Output Available for Remote Totalization Indication
  • For Hot or Cold Water Applications
  • Up to ±1.5% of Reading Accuracy

FTB-4107A Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Output Signal
Category
Media type
Flow Range
Accuracy
Max Operating Pressure
Max Process Temperature
Wetted Materials
Process Connection Type
Process Connection Size
Display


  • Accuracy Value From 10% of continuous to maximum flow: ±1.5% of reading below 10% of continuous flow: ±2% of reading
  • Maximum Operating Pressure 150 psi
  • Maximum Ambient Temperature 90°C (200°F)
  • Output Signal Reed Relay: 4100P Series: 1 gal/pulse (for remote totalization only)
  • Retransmission/Analog Output 6-16 Vdc
Specifically designed for water billing applications, OMEGA’s FTB-4000 flowmeters are highly accurate and feature tamper-resistant, non-resettable totalizers. The large faces are easy to read. Optional reed relay scaled pulse outputs allow for remote totalization (1.8 m (6 ft) of cable included). The pulse output option is factory installed and must be requested at the time of order. All FTB flowmeters feature built-in strainers, trickle flow indication and are shipped complete with locking nuts and coupling pieces.

SPECIFICATIONS
Accuracy:
   ?10% of continuous to max. flow: ±1.5% of reading
   <10% of continuous flow: ±2% of reading
Power for Pulse Output: 6-16 Vdc
Max. Temp: 90°C (200°F)
Max. Pressure: 150 psi
Pulse Outputs: Reed Relay: 4100P Series: 1 gal/pulse (for remote totalization only)
Max. Reading (gals): 10 million for ½" and ¾"; 100 million for 1", 1¼", 1½"
Wetted Parts: Brass body, stainless steel polyimide (fiberglass), polypropylene, EPDM O-Ring
Installation Requirements: 10 pipe diameters upstream, 5 downstream
Mounting: Horizontal or vertical for ½ " and ¾" models, Horizontal Mounting Required for 1" and 1½" models.

Model No. Flow Rate (GPM) Connection Lay Length
mm (in)
Height
mm (in)
Width
mm (in)
Pressure
Drop (psi)
Weight
kg (lb)
Max Temp
°C (°F)
Min Cont Max
FTB-4105A 0.13 6.6 13.0 ½ MNPT 246 (9.7) 69.9 (2.75) 69.9 (2.75) 3.6 0.5 (1.1) 93.3 (200)
FTB-4105A-P 0.13 6.6 13.0 ½ MNPT 246 (9.7) 69.9 (2.75) 69.9 (2.75) 3.6 0.5 (1.1) 93.3 (200)
FTB-4107A 0.22 11.0 20.0 ¾ MNPT 257 (10.1) 77.0 (3.03) 69.9 (2.75) 3.6 0.6 (1.4) 93.3 (200)
FTB-4107A-P 0.22 11.0 20.0 ¾ MNPT 257 (10.1) 77.0 (3.03) 69.9 (2.75) 3.6 0.6 (1.4) 93.3 (200)
FTB-4110A 0.5 26.4 50.0 1 MNPT 394 (15.5) 140.0 (5.51) 91.9 (3.62) 3.6 2.5 (5.5) 93.3 (200)
FTB-4115A 0.8 44 90 1½ MNPT 447 (17.6) 140.0 (5.51) 119.9 (4.72) 3.6 5.5 (12) 93.3 (200)
FTB-4120A 1.3 66 132 2" flange
ANSI 150#
200 (7.9) 226.1 (8.9) 154.9 (6.1) 2.9 12.3 (27) 90.0 (194)
FTB-4120A-P 1.3 66 132 2" flange
ANSI 150#
200 (7.9) 226.1 (8.9) 154.9 (6.1) 2.9 12.3 (27) 90.0 (194)
loading all models
loading all reviews
Rated 5 out of 5 by from Bullet proof These are simple meters with one function that they do well. We have 15 of these around the plant and I cannot recall replacing one yet.
Date published: 2016-02-04
Rated 4 out of 5 by from FTP-4107A-P Flow Meter This flow meter comes with absolutely no documentation and it also doesn't exist on the web. Everyone I talked to at Omega insisted it had three wires when it only had two for pulse output. I finally got a hold of someone who had some suggestions on how to hook it up and I ultimately got it working. Other than that, it seems to be a good product.
Date published: 2017-04-27
Rated 5 out of 5 by from Accurate and good price Accurate with good price. Excellent phone service and tech support
Date published: 2023-06-12
Rated 4 out of 5 by from Small Turbine meter This meter has a rotating face, which means you can set it to view from any angle. Most other meters do not. I also like the small physical size. My only wish would be to have the readout numbers slightly larger. That and mark if the "gallons" are US or IMP gallons... Otherwise really like this meter
Date published: 2022-08-30
  • y_2024, m_5, d_8, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_4
  • loc_en_US, sid_FTB-4107A, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

Can this flow meter be reset? We want to run water through it 40 liters at a time (we can do the conversion to gpm if liters is not an option) and then reset the total after each 40 liter fill.

Asked by: TomR
Thank you for your inquiry! The totalizer on these units cannot be reset and would not be well suited if a reset was needed for batch filling. Please feel free to contact us at flow@omega.com to discuss alternate options for this application.
Answered by: Application Engineer JM
Date published: 2021-12-31

can we time/date stamp totalized flow data using Pulse output so we can determine when a high water usage event has occurred, can we use a 9 volt battery to power for pulse output

Asked by: Tquick
Thank you for your inquiry. Date/time stamping would be a function of the data logger that you would use this meter with. This meter only generates the pulses. A 9V battery would be a sufficient power supply for this meter.
Answered by: AS Engineer
Date published: 2020-01-16
  • y_2024, m_5, d_8, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_FTB-4107A, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
Frequency Input Ratemeter/Totalizer
$419.93
0 In Stock
en-US
en
Save Configuration