Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Low Flow Brass & 316 SS Turbine Flow Meters

Low Flow Liquid Flowmeters

$1,987.90

Item# FTB4810

In stock

Lead Time (If not in stock): 4 weeks
Low Flow Liquid Flowmeters FTB4810 FTB4810
  • Square Wave Output
  • One Moving Part
  • Rugged Nickel-Plated Brass Body or 316 Stainless Steel

FTB4810 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Flow Range
Process Connection Size
Category
Media type
Accuracy
Output Signal
Max Operating Pressure
Max Process Temperature
Wetted Materials
Process Connection Type
Display


  • Accuracy Value ±1% FS
  • Output Signal Square wave
  • Pressure Drop 15 psig
The FTB4700 Series is a plated brass meter ideal for water applications in the ranges 0.2 to 18 GPM. The FTB4800 provides a wide range flow metering in an extremely rugged stainless steel package. Single-jet simplicity combined with high quality jewel bearings result in long life and relatively high tolerance for problem fluids. Typical applications are chemical batching, proportional chemical injection, fertilizer injection, proportioning of spray chemicals, and general flow rate monitoring.

The FTB4700 is available with ½ or ¾" male thread, with union-type meter couplings. The FTB4800 is available with ½, ¾ or 1" female threads. A square wave output makes the FTB4700 or FTB4800 series ideal for many OEM control applications. This signal interfaces easily with programmable logic controllers and computer input boards. The FTB4700 or FTB4800 Series meters can be combined with the DPF701-A panel flow meter for reading flow rate or total flow, with 4 to 20 mA output.

SPECIFICATIONS
Accuracy: ±1% FS
Maximum Temperature:
    FTB4700: 85°C (185°F)
    FTB4800: 93°C (200°F)
Maximum Pressure:
    FTB4700: 12 bar (175 psi)
    FTB4800: 35 bar (500 psi)
Output: Squarewave
Power:
    FTB4700: 5 to 30 Vdc
    FTB4800: 6 to 24 Vdc
Maximum Current: 20 mA
Cable: FTB4700: #22 AWG 3-conductor, 4 m (12')
          FTB4800: #22 AWG 3-conductor, 5.5m (18')
Maximum Cable Run: 650 m (2000')
Maximum Pressure Drop: 15 psig
MATERIALS
Body:
    FTB4700: nickel-plated brass
    FTB4800: 316 SS
Rotor Chamber:
    FTB4700: brass
    FTB4800: 316 SS rotor cover
Rotor:
    FTB4700: thermoplastic
    FTB4800: PVDF
Shaft:
    FTB4700: Tungsten carbide
    FTB4800: Nickel-bonded tungsten carbide
Bearings:
    FTB4700: water cooled theromplastic
    FTB4800: Ruby ring and ball
O-Ring:
    FTB4700:
    FTB4800: TFE-coated FKM
loading all models
loading all reviews
Rated 4 out of 5 by from Works great - with pull-up resistor works great down to 0.2 gpm. Requires a pull-up resistor for the pulses. Fortunately, I had seen the technical description of the similar FTB-4607 because the 4707 manual made no mention of it. Powering from a +5V signal directly from my DAQ, and works just fine.
Date published: 2017-10-26
  • y_2024, m_5, d_8, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_FTB4810, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

Is a pressure drop diagram available for the FTB 4705? The quoted maximum pressure drop is quite high and I'd like to confirm the meter is applicable for my project.

Asked by: PanI
Thank you for your inquiry! Unfortunately, we do not have a pressure drop curve available for the FTB4705
Answered by: Application Engineer JM
Date published: 2022-09-07

Is calibration certificate included. If not, can it be a option that we purchase.

Asked by: Tommy Li
We can offer a certificate of conformance which states that the unit meets published specifications. If you require a NIST traceable certificate with points, we suggest you look at https://www.omega.com/pptst/FTB100.html
Answered by: Jane
Date published: 2019-02-12

What is the minimum temperture of the flowmeters? Will it go down to at least -80C

Asked by: Chris W
Thank you for your inquiry! Unfortunately, there is no minimum temperature rating for these units. Based on the PVDF components, temperatures below -40F would not be recommended.
Answered by: Application Engineer JM
Date published: 2022-03-01
  • y_2024, m_5, d_8, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_FTB4810, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 36ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration