Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Flanged Mounted PVC Turbine Flow Meters

Turbine Flow Meters PVC Flange Mount

$2,323.66

Item# FTB730

In stock

Lead Time (If not in stock): 4 weeks
Turbine Flow Meters PVC Flange Mount FTB730 FTB730
  • High-Accuracy Machined Turbine Internals Removable with Meter in Line
  • Standard Meter Bodies are Flanged

FTB730 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Flow Range
Max Operating Pressure
Max Process Temperature
Wetted Materials
Process Connection Type
Process Connection Size
Category
Media type
Accuracy
Output Signal
Display


  • Maximum Operating Pressure 150 psi PVC
  • Maximum Ambient Temperature 49°C (120°F)
  • Output Signal Square wave
  • Power Source 12 to 26 Vdc (isolated)
  • Response time 3 sec

OMEGA™ FTB700 Series turbine meters have a unique system of precisely-machined helical rotors and high-quality jewel bearings. The rotor is the only moving part. Small magnets on the rotor hub are electronically detected by a solid state Hall-effect sensor outside the wetted area. The turbine rotor uses journal-type sapphire and ruby bearings for minimum friction and maximum life. These bearings are ideal for long life in water and water-based fluids, and they have exceptional low-flow characteristics. The entire rotor assembly (rotor, hubs, bearings, rotor strut) can be removed from the meter as a single unit without removing the meter from the pipe.

Specifications
Maximum Working Pressure: 150 psi PVC
Maximum Temperature: PVC: 49°C (120°F)
Accuracy: ±1% FS
Signal: Squarewave pulse
Power: 6 to 24 Vdc Materials
     Meter Body: PVC
     Flanges: Van Stone with steel backing flange
     Turbine Rotor: PVDF
     Rotor Shafts: Zirconia ceramic
     Bearings: Sapphire journal, ruby ball
FTB700-T (Optional Blind Transmitter)
Output: 4 to 20 mA
Loop Power: 12 to 26 Vdc (isolated)
Accuracy: ±1%
Response Time: 3 sec, 95% FS

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Where is this meter manufactured?

Asked by: RedPoint
Thank you for your inquiry on the turbine flow meter. The Country of Origin is USA.
Answered by: Application Engineer JC
Date published: 2022-11-02

Do you have an available CAD model of this part?

Asked by: ht123
Unfortunately no. We do not have CAD files for our flowmeters at this moment.
Answered by: AE HPO
Date published: 2023-08-09

Dear Sir/Madam, Please offer this product : 1. Flowmeter Water; Size: 1-1/2”; Connection: Flange ANSI #150; Material: PVC; 7-70 GPM Qty = 1 Ea 2. Flowmeter Water; Size: 2”; Connection: Flange ANSI #150; Material: PVC;

Asked by: Agustinus
Thank you for your inquiry and please send an email to flow@omega.com and we can prepare a formal quote. Please note that the smallest available is a 2 inch flang mount, not 1 1/2 inch.
Answered by: Application Engineer JC
Date published: 2022-07-21
  • y_2024, m_5, d_9, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_FTB730, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration