Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Rate & Total Turbine Flow Meters w/ Intrinsically Safe Display

3/4" FNPT, Turbine Flow Meter, 2-20 GPM, LCD

$972.83

Item# G2S07NQ9GMA

In stock

Lead Time (If not in stock): 3 weeks
3/4" FNPT, Turbine Flow Meter, 2-20 GPM, LCD G2S07NQ9GMA G2S07NQ9GMA
  • Both Rate and Total Indication
  • Percent Reading Accuracy
  • 6-Digit Display
  • FM Approved (Standard unit only)

G2S07NQ9GMA Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Flow Range
Accuracy
Process Connection Size
Media type
Output Signal
Max Operating Pressure
Max Process Temperature
Wetted Materials
Process Connection Type
Display
Features


FTB790 Series Intrinsically Safe Turbine Meters with microprocessor-based electronics offers a durable, compact, high-precision fluid measurement device, with total and rate indication. Information is clearly displayed on a large 6-digit liquid crystal display with only 2-point floating decimal for totals from 0.01 to 999,999. All operations are easily performed with only 2 buttons.

The basic unit and display are powered by 2 AAA Alkaline batteries, providing up to 2 years of use. Cumulative total, batch total, and rate of flow are standard. A single-point field calibration curve can be stored in memory.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Can this meter be used with MIL-H-5606 hydraulic oil?

Asked by: PCA1
Thank you for your inquiry. This flow meter is designed for thin fluids < 100 cP
Answered by: Application Engineer JC
Date published: 2023-05-16

What are the allowable mounting orientations? Vertical / flow up, vertical / flow down, horizontal?

Asked by: Bocephus
Thank you for your inquiry about the inline flow meter. The orientation can be mounted in any position, yet, in a vertical position, the flow must go from floor to ceiling and must be full of flow at all times.
Answered by: Application Engineer JC
Date published: 2022-02-22

can these be utilized with nozzles?

Asked by: AB12345
The FTB791 requires a laminar flow in order to work properly. You cannot mount this sensor right before a nozzle. This sensor needs a straight pipe before and after the sensor. The FTB791 needs at least 15 inches of straight pipe before and 10 inches after the sensor. Please contact our Tech Support or flow@omega.com so we can fully understand your application to further advise as you need. Thank you!
Answered by: Jane
Date published: 2019-05-20

Do you use any lubricant in assembly?

Asked by: ALLYF
Thank you for your inquiry. Lubrication is not used in the assembly for the FTB790 series.
Answered by: AS Engineer
Date published: 2020-04-23

can this flow meter be used with Methylene Chloride VDG?

Asked by: cellis
Thank you for your question? Here is the the whetted materials of our meters. Please see below:    Housing: 316 SS     Journal Bearings: Ceramic (96% alumina)     Shaft: Tungsten carbide     Rotor and Supports: PVDF     Retaining Rings: 316 SS
Answered by: application engineer je
Date published: 2019-07-01

Will this meter work in the ranges of 2 liters per min to 6 liters per min?

Asked by: Harvey S
Unfortunately no. The minimum flow rate that this flowmeter will measure accurately is 3.8 LPM.
Answered by: AE HPO
Date published: 2023-08-25
  • y_2024, m_5, d_20, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_6
  • loc_en_US, sid_G2S07NQ9GMA, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
Replacement display for FTB792
$491.80
0 In Stock
This item is discontinued. Please contact Technical Sales Team for assistance.
Turbine Flowmeters with Local Digital Display
$491.80
0 In Stock
This item is discontinued. Please contact Technical Sales Team for assistance.
Replacement display for FTB794
$491.80
0 In Stock
This item is discontinued. Please contact Technical Sales Team for assistance.
3/4" retaining ring for the FTB792
$19.50
0 In Stock
This item is discontinued. Please contact Technical Sales Team for assistance.
1/2" retaining ring for the FTB791
$19.50
0 In Stock
This item is discontinued. Please contact Technical Sales Team for assistance.
Replacement display for FTB795
$491.80
0 In Stock
This item is discontinued. Please contact Technical Sales Team for assistance.
1 1/2" retaining ring for the FTB794
$19.50
0 In Stock
This item is discontinued. Please contact Technical Sales Team for assistance.
1" retaining ring for the FTB793
$19.50
0 In Stock
This item is discontinued. Please contact Technical Sales Team for assistance.
2" retaining ring for the FTB795
$39.26
0 In Stock
This item is discontinued. Please contact Technical Sales Team for assistance.
External power module for FLSC790-P (9-30 Vdc)
$138.84
0 In Stock
This item is discontinued. Please contact Technical Sales Team for assistance.
1/2" rotor/supt replacement kit
$230.18
0 In Stock
This item is discontinued. Please contact Technical Sales Team for assistance.
3/4" rotor/supt replacement kit
$235.01
0 In Stock
This item is discontinued. Please contact Technical Sales Team for assistance.
1" rotor/supt replacement kit
$385.64
0 In Stock
This item is discontinued. Please contact Technical Sales Team for assistance.
2" rotor/supt replacement kit
$416.98
0 In Stock
This item is discontinued. Please contact Technical Sales Team for assistance.
1 1/2" rotor/supt replacement kit
$385.64
0 In Stock
This item is discontinued. Please contact Technical Sales Team for assistance.
Turbine Flowmeters with Local Digital Display
$736.08
0 In Stock
This item is discontinued. Please contact Technical Sales Team for assistance.
Turbine Flowmeters with Local Digital Display
$845.85
0 In Stock
This item is discontinued. Please contact Technical Sales Team for assistance.
Turbine Flowmeters with Local Digital Display
$826.48
0 In Stock
This item is discontinued. Please contact Technical Sales Team for assistance.
Turbine Flowmeters with Local Digital Display
$755.46
0 In Stock
This item is discontinued. Please contact Technical Sales Team for assistance.
Turbine Flowmeters with Local Digital Display
$871.66
0 In Stock
This item is discontinued. Please contact Technical Sales Team for assistance.
Turbine Flowmeters with Local Digital Display
$781.28
0 In Stock
This item is discontinued. Please contact Technical Sales Team for assistance.
Accessories
90° display mounting adaptor
$111.31
0 In Stock
This item is discontinued. Please contact Technical Sales Team for assistance.
Field Installable Accessories
++ 4-20 mA dc output module
$574.02
4 In Stock
Pulse output for models without displays (“-ND” suffix) open collector output
$412.91
0 In Stock
This item is discontinued. Please contact Technical Sales Team for assistance.
en-US
en
Save Configuration