Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

3-A Certified Sanitary Clamp High Temperature Turbine Meters

1-1/2" SS Hi Temp CIP Turbine Flow Meter w/ 1-1/2" Tri-Clamp

$2,139.10

Item# GSCPS-150

In stock

Lead Time (If not in stock): 4 weeks
1-1/2" SS Hi Temp CIP Turbine Flow Meter w/ 1-1/2" Tri-Clamp GSCPS-150 GSCPS-150
  • Meets 3-A Sanitary Standards
  • Meets CIP, SIP, COP requirements
  • Meter includes a traditional design
  • Available in a variety of sizes

GSCPS-150 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Flow Range
Process Connection Size
Features
Media type
Accuracy
Output Signal
Max Process Temperature
Wetted Materials
Process Connection Type


The G-Series High Temperature Sanitary Turbine Flowmeters are volumetric flow measurement devices. The moving fluid is used to turn a rotor, which is suspended in the flow stream. The rotating speed of the rotor is proportional to the fluid velocity or flowrate. As the blades from a spinning rotor pass by a magnetic sensor, an AC voltage pulse is generated and transmitted to the readout instrument. Each pulse is equal to a given volume of liquid therefore “x” number of pulses are equal to a gallon, litre, pound, barrel, etc.

Select a Magnetic Pick-up from The Table

Selection Guide for 1 in. 1-1/2., 2 in. Turbine Meters

Magnetic Pickup type Part No. Application Cable Type

Wire Lead Standard

81003000

Meter mount electronics. Temperature range: -100°F to +250°F. Sine wave output.

None

Herm/High Temp.

81002000

Remote mount electronics. Temperature range: -450°F to +258°F. Sine wave output.

T

High Temp. Standard

81007000

Remote mount electronics. Temperature range: -450°F to +800°F. Sine wave output.

T

Active Digital

81004000

Remote mount electronics. Temperature range: -40°F to +248°F. Square wave, open collector output, 5-32 VDC required. Signal output: 0-10V, NPN

D

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration