Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Direct Read Acrylic Variable Area Flow Meter Kits

$99.33

Item# FL-2501

In stock

Lead Time (If not in stock): 4 weeks
Direct Read Acrylic Variable Area Flow Meter Kits FL-2501 FL-2501
  • Easy-to-Read Dual English and Metric Scales
  • Interchangeable Scales for 6 Common Gases and Water
  • Meters are Offered With or Without Built-In Needle Valves
  • Economical and Compact

FL-2501 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Gas Flow Range
Liquid Flow Range
Wetted Materials
Valve Included
Category
Media Type
Accuracy
Process Connection Type
Process Connection Size
Max Operating Pressure
Max Process Temperature
Scale
Features


The FL-2500 Series direct read Variable Area Flow Meter kits offer versatility at a low cost. Each kit includes seven interchangeable direct read scales for air, water, Argon, CO2, Helium, Nitrogen and Oxygen. These economical kits are ideal for laboratories, schools or processes that use multiple gases.

SPECIFICATIONS
Accuracy: ±5% of full scale reading
Maximum Temperature: 65°C (150°F)
Maximum Pressure: 6.9 bars (100 psig)
Meter Block: Clear machined acrylic
Float Materials: Black glass, stainless steel, tungsten carbide
O-Ring Seals: FKM with stainless fittings, Buna with brass fittings
Fittings: 1/8 NPT female connections, built-in needle valves and seal plugs, brass or stainless (model dependent)
Note: NIST calibration is not available on direct read meters.

Model No.
Brass Fittings
Model No.
SS Fittings
Air
SLM
(SCFH)
Water
SCCM
(GPH)
Argon
SLM
(SCFH)
CO2
SLM
(SCFH)
Helium
SLM
(SCFH)
Nitrogen
SLM
(SCFH)
Oxygen
SLM
(SCFH)
Float
FL-2501 FL-2511 1.4 (2.8) 20.0(0.3)) 1.1 (2.25) 1.1 (2.25) 2.0 (4.0) 1.3 (2.75) 1.2 (2.5) Glass
FL-2502 FL-2512 2.75 (5.5) 70 (1.1) 2.2 (5.0) 2.2 (5.0) 5.5 (11.0) 2.75 (5.5) 2.5 (5.0) Stainless
FL-2503 FL-2513 3.5 (7.0) 100 (1.5) 3.0 (6.5) 3.0 (6.5) 8.0 (17) 3.5 (7.5) 3.5 (7.0) Carboloy
FL-2504 FL-2514 8.5 (18) 175 (2.75) 7.0 (15) 7.0 (15) 18 (40) 8.0 (16) 8.0 (16) Glass
FL-2505 FL-2515 16 (32.5) 450 (6.5) 13 (26) 12 (25) 35 (70) 16 (32.5) 15 (30) stainless
FL-2506 FL-2516 22 (45) 700 (11) 18 (37.5) 18 (37.5) 55 (110) 22 (45) 20 (42.5) Carboloy
FL-2507 FL-2517 50 (100) 1400 (22) 40 (80) 35(80) 110(250) 45(100) 45 (90) Stainless
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

What is the minimum operating temp for the Direct Read Acrylic Variable Area Flow Meter Kits? Specifically item FL-2501.

Asked by: dhendricks
Thank you for your inquiry! Unfortunately, we do not have minimum temperature values for our variable area flow meters as low temperatures will not affect performance in most cases
Answered by: Application Engineer JM
Date published: 2022-01-24

What are the quantity price breaks on FL-2501 and delivery times.

Asked by: john f
Price break: 5%>=10 7%>=25 11%>=50 13%>=100 15%>=200 3-4 weeks lead time.
Answered by: ASE HPO
Date published: 2020-07-28

I'm looking for a device with resistance to flow of less than 0.1 kPa at 30 l/min. Is the FL-2507-V or any other model capable of that?

Asked by: TCart
Thank you for your inquiry about the rotameters. Rotameters have an inherent pressure drop or loss of at least 2 ~ 3 PSI to measure flow. It would be recommended to review the low pressure drop mass flow meter, FMA-LP1600A series.
Answered by: Application Engineer JC
Date published: 2022-08-11
  • y_2024, m_5, d_14, h_2CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_FL-2501, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 36ms
  • QUESTIONS, PRODUCT

More Related Items

en-US
en
Save Configuration