Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

PTFE Variable Area Flow Meters with PTFE Valves

$368.02

Item# FL-3007SA

In stock

Lead Time (If not in stock): 4 weeks
PTFE Variable Area Flow Meters with PTFE Valves FL-3007SA FL-3007SA
  • Excellent Chemical Compatibility for Use with Corrosive or Ultra-Pure Fluids
  • ±2% of Full Scale Accuracy
  • Shield Magnifies Scale for Accurate Readings

FL-3007SA Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Gas Flow Range
Liquid Flow Range
Accuracy
Scale
Category
Media Type
Process Connection Type
Process Connection Size
Wetted Materials
Max Operating Pressure
Max Process Temperature
Valve Included
Features


The FL-3000 and FL-3100 Series flowmeters are designed for applications which involve corrosive or ultra-pure fluids. The meters are equipped with built-in PTFE needle valves with PCTFE, borosilicate glass, sapphire, and Perfluoroelastomer O-rings.

The special scale design, where a vertical line runs up the length of the scale and intersects the horizontal scale divisions, reduces parallax and eye fatigue, thus insuring high accuracy readings. The front polycarbonate resin shield also acts as a magnifying glass, all of which makes these Variable Area Flow Meters, far easier to read than standard industrial designs.

SPECIFICATIONS
Accuracy: ±2% FS (±5% FS for models FL-3007SA and FL-3145SA)
Repeatability: ±0.25% FS
Max. Pressure: 100 psig
Max. Temperature: 66°C (150°F)
Connections: 1/8 FNPT
Mounting: Panel mount or optional tripod base
Height/Center to Center Port Distance: 65 mm (6.156'/5.156'); 150 mm (10.469'/9.469')

65 mm Models
Model No.Max Flow Rate* (cc/min)
AirWater*
FL-3007SA8.3.251
FL-3035SA72.30.98
FL-3013SA1593.00
FL-3010SA2994.7
FL-3051SA††139933.3
FL-3092SA162336.74
FL-3088SA270461
FL-3096SA8144217
FL-3063SA28,326798
150 mm Models
Model No.Max Flow Rate* (cc/min)
AirWater*
FL-3145SA37.56
FL-3141SA720.99
FL-3161SA1401.92
FL-3102SA5139.96
FL-3103SA109226.1
FL-3104SA307978
FL-3105SA5000126
FL-3139SA11,887315
FL-3140SA29,364829
*Minimum flow rate is 10% of maximum rate shown.
loading all models
loading all reviews
Rated 4 out of 5 by from i ordered them for someone else to use so I don't know the outcome. They looked fine and appear to be good quality
Date published: 2016-04-18
  • y_2024, m_5, d_15, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_FL-3007SA, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
loading all QA

Does Omega provide electronic copies of their flow data sheets (flow rates corresponding to scale readings on the rotameter)? Thanks!

Asked by: jackie27
Thank you for your inquiry. Yes, we do provide electronic copies of the correlation charts for the FL-3000/3100 series flow meters. Email flow@omega.com for copies of these charts.
Answered by: AS Engineer
Date published: 2019-08-15

For the included valve, can you provide a flow coefficient (i.e. pressure drop for a given flow) for the wide open condition? The data sheet lists 1 psid at 0.2 gpm for an "Accessory" PTFE valve, but is this the same as default included valve?

Asked by: F T S
Thank you for your inquiry about the rotameters. Please send an email to the Flow Group at flow@omega.com and can provide the pressure loss for a specific rotameter you are interested since it varies with the media type.
Answered by: Application Engineer JC
Date published: 2022-09-28

These flow meters used to mount with 2 small screws in the back , now they dont have the threaded holes

Asked by: Dan J
The PTFE rotameters do not have 2 small screws, only the holes to thread or mount the rotameter.
Answered by: Application Engineer JC
Date published: 2019-11-17

Is this flow meter available in a top valve version?

Asked by: Josh S
Thank you for your inquiry. Please e-mail flow@omega.com with your process conditions and our Flow Engineers can advise if the modification can be done.
Answered by: AS Engineer
Date published: 2020-06-24
  • y_2024, m_5, d_15, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_FL-3007SA, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
Accessories
Tripod for 1 rotameter
$84.74
1 In Stock
Glass Hose Nipples
$103.84
0 In Stock
en-US
en
Save Configuration