Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

65 And 150 mm Variable Area Flow Meters

65 mm and 150 mm Variable Area Flow Meters

$204.76

Item# FL-3607G

In stock

Lead Time (If not in stock): 4 weeks
65 mm and 150 mm Variable Area Flow Meters FL-3607G FL-3607G
  • ±2% Full Scale Accuracy
  • Non-Rotating Seal Spindle
  • Easy-to-Read Scale Design
  • Special Lock Nut Design for Easy Tube Replacement

FL-3607G Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Media Type
Gas Flow Range
Liquid Flow Range
Accuracy
Process Connection Type
Wetted Materials
Max Operating Pressure
Max Process Temperature
Scale
Valve Included
Features
Category
Process Connection Size


The OMEGA™ precision variable-area Variable Area Flow Meters for air, water, and gases have up to ±2% of full scale accuracy and 0.25% of full scale repeatability (models ending in '07' or '45' have ±5% FS accuracy). These units feature an easy-to-read millimeter scale and are supplied with correlation charts for air and water. For correlation data for nitrogen, oxygen, hydrogen, helium, argon and carbon dioxide, please refer to the FLT Series flow tubes. Please consult the Engineering Department for details. The scale is fused on the metering tube in 1 mm (3⁄32') increments, which enables a user to read the flow rate with the highest accuracy.

The special scale design, where a vertical line runs through the length of the scale and intersects the horizontal scale divisions, reduces parallax and eye fatigue, thus insuring high-accuracy readings. The front polycarbonate shield is also curved to act as a magnifying glass, all of which yields superior performance over other Variable Area Flow Meters with standard design.

Easy Flow Tube Replacement
The important advantage of the FL-3600 through the FL-3900 Variable Area Flow Meters is their special locknut design, which facilitates the installation and replacement of flow tubes in the field for easy flow range change. The knurled locking nut on top of the tube is backed off with a small Allen wrench or a 1 mm (3⁄32') diameter rod, thereby releasing the tube for replacement. The system is designed so that the tube does not rotate while it is tightened into place. Only 2 different standard valves are used: one for flows up to 7000 cc/min of air, the other for higher flow rates. Six different high-resolution valves are used; consult Engineering for details when changing tubes.

Shielded for Pressurized Systems
These Variable Area Flow Meters, with precision-bored borosilicate glass metering tubes, are fully shielded against breakage. A white opaque rear shield provides a background to aid in discerning the float position for accurate readings.

Panel Mounting Design
These Variable Area Flow Meters are equipped with horizontal ports and NPT threads for easy panel mounting. The ports have external threads and are equipped with panel retaining nuts. No additional mounting hardware is required. Simply drill two holes 131 mm (5.156') apart (center to center) for 65 mm units, 240 mm (9.469') apart (center to center) for 150 mm units. Each hole should be 16 mm (5⁄8') in dia.

SPECIFICATIONS
Scales: 65 or 150 mm arbitrary scale
Accuracy: ±2% full scale (±5% FS on FL3607/3707 and FL3845/3945 models)
Repeatability: ±0.25% full scale
Connections: 1/8 FNPT, horizontal
Flow Tube: Borosilicate glass
End Fittings: Anodized aluminum or 316 SS
Side Panels: Aluminum
Valve Orifice: Polyacetal for aluminum models, Kel-F in 316 SS models
O-Rings and Packings: Buna in aluminum models, FKM in 316 SS models
Packings: FKM
Float Stops: PTFE
Max Temperature: 121°C (250°F)
Max Pressure: 200 psig (13.8 bar)

loading all models
loading all reviews
Rated 5 out of 5 by from review Arrived on time and good service. was easy to order.
Date published: 2023-09-11
Rated 3 out of 5 by from A sturdy flow meter Was delivered a couple of weeks ago. It's well built. Mounting holes are easy to drill on panels. Attaches well to the panel. Documentation is poor. The spec sheet is online, but there is a flow data sheet that comes with the unit. If all this is together in one place, it'd help the user a lot. If the flow data can be downloaded as a spreadsheet, it'd be a lot more user-friendly. I'm typing the data into a spreadsheet to use in my lab.
Date published: 2019-03-07
  • y_2024, m_5, d_14, h_2
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_FL-3607G, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

Hi, I was curious about the carboloy float. What is the total volume and cross sectional area for this model. I plan on flowing different gasses and wanted to calculate the corresponding flow rates.

Asked by: IIvn
Thank you for your inquiry about the rotameter. The Carboloy float has a density of 14.98 g/mL.
Answered by: Application Engineer JC
Date published: 2023-03-29

Does the flow meter come with a CoC that certifies it is built to the specifications stated in the datasheet? Will the CoC serve as an initial calibration certificate (not an NIST type)?

Asked by: Leo1
Thank you for your inquiry about the rotameter. Yes, a CoC is included with the purchase and can serve as a calibration cert.
Answered by: Application Engineer JC
Date published: 2023-08-02
  • y_2024, m_5, d_15, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_FL-3607G, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 39ms
  • QUESTIONS, PRODUCT
Accessories
Tripod, one tube
$84.74
0 In Stock
en-US
en
Save Configuration