Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Variable Area In-line Flow Meters For Air

Variable Area In-line Pneumatic Flow Meters

$661.03

Item# FLMG-10050BR

In stock

Lead Time (If not in stock): 4 weeks
Variable Area In-line Pneumatic Flow Meters FLMG-10050BR FLMG-10050BR
  • Monitoring Most Pneumatic or Compressed Gas Systems
  • Flow Rates From 1 to 900 SCFM @ 100 psi
  • High Pressure: to 600 psi for Brass or Aluminum, 1000 psi for Stainless Steel
  • High Temperature—to 116°C (240°F) Standard, 204 or 316°C (400 or 600°F) Optional

FLMG-10050BR Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Gas Flow Range
Process Connection Size
Wetted Materials
Max Operating Pressure
Features
Category
Media Type
Liquid Flow Range
Accuracy
Process Connection Type
Max Process Temperature
Scale
Valve Included


The FLMG flow meters feature rugged construction, easy installation, and direct-reading flow rates of air. The units are calibrated at 100 psi pressure, suitable for most compressed pneumatic applications.

The spring-and-piston type assembly enables these flow meters to be mounted in any position. The FLMG models with optional analog output (-MA) are typically used to transmit a signal proportional to the flow rate to a process controller, a PLC, a recorder, or a panel-mount display. With the -MA option, the user can choose between reading a 0 to 2000 Hz square-wave pulse, a 0 to 5 Vdc analog signal, or a 2-wire 4 to 20 mA analog signal by connecting the appropriate pins.

SPECIFICATIONS
Measuring Accuracy: ±4% FS over the entire scale range
Repeatability: ±1% FS
Flow Measuring Range: 1.2 to 900 SCFM
Maximum Operating Pressure:
   Aluminum and Brass Monitors: 40 bar (600 psig)
   Stainless Steel Monitors: 70 bar (1000 psig) up to 116°C (240°F)
Maximum Operating Temperature: 116°C (240°F)
Note: For options “-HT” and “-UHT”, see high-temperature graph on spec sheet
Pressure Differential: See the pressure graphs on spec sheet.
Standard Calibration Fluids: Air @ 21°C (70°F), 1.0 sg and 6.8 bar (100 psig)
Relay (Optional): 1 or 2 form “C” relays, rated 10 A, 125 or 250 Vac or ¼ A, 250 Vdc
Mechanical Life: >106 cycles
Analog Output (Optional): Supply voltage 12 to 35 Vdc, field selectable for 0 to 5 Vdc (100 W minimum load), 0 to 2000 Hz square-wave pulse or 4 to 20 mA
Rmax = 50 (Vs - 12)
(Vs = supply voltage DC)
Installation Dimensions:
   1/4 and 1/2 NPT Sizes: 1-7/8 OD x 6-9/16" length
   3/4 and 1 NPT Sizes: 2-3/8 OD x 7-5/32" length
   1-1/4 and 1-1/2 NPT Sizes: 3-1/2 OD x 10-1/8" length

Materials of Construction (Wetted Parts)
Description Aluminum Brass Stainless Steel
High pressure casing, end ports and tapered shaft Aluminum Brass 304 SS
Seals Buna (std), EPR, FKM or perfluoroelastomer Buna (std), EPR, FKM or perfluoroelastomer FKM with PTFE backup (std) Buna, EPR or perfluoroelastomer
Transfer Magnet PTFE-coated Alnico PTFE-coated Alnico PTFE-coated Alnico
Floating Orifice Disk Stainless Steel Stainless Steel Stainless Steel
All Other Internal Parts Stainless Steel Stainless Steel Stainless Steel

Materials of Construction (Non-Wetted Components)
Description Aluminum Brass Stainless Steel
Window Tube Polycarbonate (std), Pyrex® Polycarbonate (std), Pyrex® Polycarbonate (std), Pyrex®
Window Seals Buna (std) Buna (std) Buna (std)
loading all models
loading all reviews
Rated 4 out of 5 by from Good product I just bought this and I am happy so far with its performance.
Date published: 2017-10-08
  • y_2024, m_5, d_15, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_FLMG-10050BR, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration