Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Economical Pitot Tube Flow Sensors

Averaging Pitot Tube for 1 1/2" Pipes

$313.55

Item# FPT-3015

In stock

Lead Time (If not in stock): 34 weeks
Averaging Pitot Tube for 1 1/2" Pipes FPT-3015 FPT-3015
  • Includes Shut-Off Valves on Both Pressure Connections
  • Low Pressure Drop
  • Low Maintenance
  • Rugged Construction Yields, Non-Clogging, Stable Design

FPT-3015 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Flow Range
Pipe Size Range
Category
Accuracy
Compatible Fittings
Wetted Materials
Max Operating Pressure
Max Process Temperature
Output Signal
Display


The FPT-3000 Series in-line flow sensors are two averaging pitot tubes for compatible gases and liquids. They provide accurate and convenient flow rate sensing for a schedule 40 pipe, when purchased with a suitable differential pressure gage with appropriate range. Extremely reliable, proven technology, pitot tubes, have been used in flow measurement for years. Multiple sensing point measurement and built-in averaging capability eliminates the need for “traversing” the flowing stream with single point velocity pressure measurement which saves time.

The FPT-3000 averaging flow sensors are designed to be inserted in the pipeline through a compression fitting and are available for pipe sizes from 2.5 to 25.4 cm (1 to 10"). All models include convenient and quick-acting quarter-turn ball valves to isolate the sensor for zeroing with 1/8 female NPT valve assembly process connections.

Specifications
Accuracy: ±2%
Materials of Construction:
    Valves: Brass with TFE seats and BUNA-N O-Rings
    Head and Sensor Tube: 304 SS
    Compression Fitting: ¼ NPT Brass
    Valve Connections: ⅛ female NPT
Maximum Pressure: 13.7 bar (200 psig)
Maximum Temperature: 93.3°C (200°F)

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 45ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration