Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Plastic Vortex Flow Meter for Corrosive Liquids

CPVC 1" NPT Male Vortex Flowmeter

$1,567.00

Item# FV-224

In stock

Lead Time (If not in stock): 3 weeks
CPVC 1" NPT Male Vortex Flowmeter FV-224 FV-224
  • No Moving Parts
  • Corrosion Resistant
  • 6 to 51 mm (1.4 to 2') Sizes
  • High Temperature Option Available

FV-224 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Flow Range
Process Connection Size
Wetted Materials
Category
Accuracy
Process Connection Type
Supply Power
Max Operating Pressure
Max Process Temperature
Output Signal
Display


The FV-200 Series meter utilizes vortex-shedding technology to provide a repeatable flow measurement accurate to 1% of full scale. The meter has no moving parts, and any potential for fluid contamination is eliminated by the meter's corrosion-resistant all plastic construction. The meter includes a compact 2-wire (4 to 20 mA) or 3-wire pulse transmitter (optional), contained within a conveniently replaceable plug-in electronics module. All electronics are housed in a corrosion-resistant enclosure. Unlike meters containing metal or moving parts, the FV-200 is perfect for aggressive or easily contaminated fluids. Applications range from ultra-pure water to highly corrosive chemicals and slurries.

Pressure—Temperature Rating
Maximum
Fluid
Temperature
Maximum
Operating Pressure
bar (psig)
°C (°F) PVC CPVC
95 (203)* NR 1.6 (24)
66 (150) NR 4.3 (63)
38 (100) 6.4 (93) 8.3 (120)
21 (70) 10.3 (150) 10.3 (150)
*(-HT) models only
Operation of the FV-200 vortex flow meter is based on the vortex shedding principle. As fluid moves around a body, vortices (eddies) are formed and move downstream. They form alternately, from one side to the other, causing pressure fluctuations. These are sensed by a piezoelectric crystal in the sensor tube, and are converted to a 4 to 20 mA, or pulse signal. The frequency of the vortices is directly proportional to the flow rate. This results in extremely accurate and repeatable measurements using no moving parts.

Another advantage of utilizing a FV-200 vortex flow meter is that there are no gaskets or elastomers in the meter. Therefore, one need only be concerned with the thermoplastic material used in body construction. In a thermoplastic piping system, the material chosen for the flow meter should match that of the pipe wherever possible.

Many factors may affect the capability of a meter to measure the flow of specific fluids accurately. Different solutions have varying effects on meters. For instance, heavy particle suspension will wear down internal parts on some meters or cause sensing inaccuracies for non-obtrusive metering systems. For vortex flow meters, high viscosities tend to dampen the formation of vortices and reduce the effective range. Particles and internal bubbles do not usually affect vortex meters. Slurries containing grit can wear down the bluff body over a period of time. Also, long fibers can catch and build up on the bluff, decreasing accuracy. Standard factory calibration is for tap water at 32 SSU (1 cSt) viscosity and ambient temperature. Viscosity above 1 cSt will raise the minimum readable flow rate, reducing rangeability. The effect is linear to viscosity. No adjustments are required for specific gravities up to 2.0. Liquids with high specific gravities will adversely affect the permissible amount and duration of over range flow.

SPECIFICATIONS
Measured: Liquids
Connection: ½ to 2 NPT thread
Wetted Material: PVC, CPVC, or PVDF depending on model number
Turndown Ratio: 12.1 (except ¼" meter size; 8.1)
Accuracy: ±1% of full scale, 4 to 20 mA or ±2% of full scale, frequency pulse ("-P" option)
Repeatability: ±0.25% actual flow
Output Signal: 4 to 20 mA or frequency pulse (source-sink driver; 1A source/ 1.5A sink; typical output resistance 10?)
Power Supply: 13 to 30 Vdc
Enclosure: NEMA 4X (IP 66)
Response Time: 2 seconds minimum, step change in flow
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration