Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Adjustable timing Electronic Drain Valve

3/8" NPT Female, 1.7 Cv - Solenoid Drain valve

$345.82

Item# DVT-3

In stock

Lead Time (If not in stock): 2 weeks
3/8" NPT Female, 1.7 Cv - Solenoid Drain valve DVT-3 DVT-3
  • 100% Continuous Duty Cycle
  • 120 Vac Standard (220 Vac and DC coils are optional)
  • All Coils are CE

DVT-3 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Valve Type
Flow Coefficient (Cv)
Max Operating Pressure
Process Connection Size
Category
Valve Start Position
Media Type
Wetted Materials
Max Process Temperature
Features


SPECIFICATIONS
Mounting Position: Any (preferably with solenoid system upright)
ON Time: Adjustable 1 to 15 sec
OFF Time: Adjustable 1 to 45 min
Power: 115 Vac, 60 Hz
Voltage Tolerance: ±10%
Min/Max Temperature: 1 to 54°C (35 to 130°F)
Duty Cycle: Continuous (100%)
Coil Molding Material:
Black Polyester (Class F): SV8COIL-115 AC, SV8COIL-220 AC
Black Epoxy Resin (Class H): All 14 Watt coils
Valve Materials of Construction
Body: Brass
Armature Tube: Stainless Steel 300
Fixed Core: Stainless Steel 400
Plunger: Stainless Steel 400
Spring: Stainless Steel 300
Shading Ring: Copper
Orifice: Brass
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Solenoid Valves General Purpose
$56.03
7 In Stock
Accessories Connectors
1/2" conduit connector
$18.46
12 In Stock
COIL Accessories
8 W coil for 220 to 240 Vac
$56.03
2 In Stock
8 W coil for 115 Vac
$80.02
8 In Stock
CONNECTOR Accessories
Cable grip connector
$18.46
2 In Stock

Related Categories

en-US
en
Save Configuration