Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

200:1, NEMA 4 (IP66), Electronic Proportioning Valves

316SS - 3/4" NPT Female, 3.5 Cv ECV

$2,368.13

Item# PV12-SS

In stock

Lead Time (If not in stock): 4 weeks
316SS - 3/4" NPT Female, 3.5 Cv ECV PV12-SS PV12-SS
  • Programmable Direct or Reverse Acting Control
  • Precision Control Is Achieved Via a 10-Bit Converter Controlling a 200 Step Per Revolution Motor
  • Rugged Construction for Industrial Applications
  • External Safety Override Contacts to Open/Close Valve

PV12-SS Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Wetted Materials
Flow Coefficient (Cv)
Max Operating Pressure
Process Connection Size
Category
Input Control Signal
Max Process Temperature
Process Connection Type
Supply Power


An electronically controlled proportioning valve (ECV) will take an electrical input signal (usually 4 to 20 mA) and proportion the amount of flow through a pipe from fully closed to fully open. These valves are used in industrial automation controls as proportional actuators and other industrial control applications. The OmegaTM ECV valve features programmable reverse or direct acting control. Direct acting means that, as the current signal rises, the valve allows more flow, while reverse acting will decrease the flow rate with an increasing current signal. These units can also be programmed to sense a failure in the current loop and fully close/ open the valve upon the signal level’s dropping below 4.0 mA. Dry contact remote switches can be used in conjunction with the standard current signal to provide an alarm signal which fully closes/opens the valve. The rugged epoxy-coated aluminum package insures NEMA-4X protection or the powerful microprocessor and servo actuator.

SPECIFICATIONS

ELECTRONICS:
Power Supply:
12-16 Vdc @1.5 A (10 Watts typ, 23 Watts max) (2.5 Amps for ¾ valve, 38 Watts max)
Inputs: 4 to 20 mA control signal (250 ? impedance), and dual external switch contact sensing via 5 Vdc signal
Control Modes: direct or reverse, full or split range, high or low range, fail condition open or closed
Adjustments: None
Operating Temp.: 0 to 49°C (32 to 120°F)
Enclosure: NEMA-4X, epoxy painted aluminum
Connections: ½ NPT conduit (16" 22 AWG pigtail leads)

ACTUATOR:
Type:
DC step motor, 200 steps/rev, 4 rev travel Resolution: 200:1 (0.5%) (4 steps increment)
Speed: 18 rpm
Torque: 57.5 in-oz (188 in-oz ¾ valve)

VALVE:
Type:
In-line globe
Temp.: -18 to 120°C (0 to 250°F)
Pressure: 120 psi max (70 psi on ¾ "valve)
Max Flow: GPM= Cv (DP/SG) ½ liquids; for gases use standard equation found in solenoid valve section
Wetted Parts: Ethylene propylene rubber O-ring, PTFE washer, and valve body. (Brass models have 303 SS internal trim.)

COMPLETE UNIT:
Dimensions:
216 H x 185 W x 137 mm D (8.5 x 7.3 x 5.4");
    ½ valve: 229 H x 185 W x 137 mm D (9 x 7.3 x 5.4");
    ¾ valve: 305 H x 203 W x 191 mm D (12 x 8 x 7.5")
Weight: 3.2 kg (7 lbs);
     ½ valve: 4.5 kg (10 lb);
    ¾ valve: 8.2 kg (18 lb)

U12Y100
Specifications:

Power Supply: 120 Vac or 240 Vac
Output: 12 Vdc unregulated @ 3 A Connections: 2.1 m (7') power cord, 3-pin DIN connector with 1.8 m (6') of 3-conductor 22 AWG, pigtail leads
Dimensions: 102 W x 152 L x 76 mm H (4 x 6 x 3")
Weight: 1.4 kg (3 lb)
loading all models
loading all reviews
Rated 5 out of 5 by from speedy delivery/ good quality Omega was very quick to deliver the part that I was looking for!
Date published: 2022-11-07
  • y_2024, m_5, d_18, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_PV12-SS, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

Are there any CAD models that can be posted for fitting this part with assemblies?

Asked by: BenW
Thank you for your inquire Omega at this time doesn't have any CAD drawings that are available for this part.
Answered by: application engineer je
Date published: 2023-02-28

What power supply and controller are recommended? The part numbers in the .pdf data sheet are no longer valid part numbers for Omega.

Asked by: SaltRunner
Power supply needs to 12VDC with a minimum of 3A current rating. Unfortunately we no longer have a source for this supply
Answered by: JK Applications Engineer
Date published: 2024-01-23

What is the maximum allowable and/or failure pressure for this valve?

Asked by: Paul A
Thank you for your inquiry, the maximum Pressure is 120 psi (70 psi on 3 ⁄4" valve)
Answered by: rkent
Date published: 2022-10-26

How seconds does this valve takes from fully open to fully close (reacting time)

Asked by: PPEI_Services
Hello, thank you for reaching out to Omega Engineering. We are checking the response time with the engineering team. Can you kindly send us an email at pressure@omega.com ? we will email you the response time once we have it.
Answered by: SDJAE
Date published: 2023-07-31
  • y_2024, m_5, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_PV12-SS, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration