Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

3 and 4-Way, NC and Universal, Brass and AL Solenoid Valves

General Purpose 2-Way Solenoid Valves - NEMA-4, Stainless Steel and Brass

$410.94

Item# SV271

In stock

Lead Time (If not in stock): 12 weeks
General Purpose 2-Way Solenoid Valves - NEMA-4, Stainless Steel and Brass SV271 SV271
  • General Purpose, Quick Exhaust, and Selectable NO/NC Models
  • Rugged NEMA 4 (IP65) Housing
  • Mounts in Any Position
  • Rated for Continuous Duty

SV271 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Valve Start Position
Body Material
Valve Type
Wetted Materials
Process Connection Size
Flow Coefficient (Cv)
Max Operating Pressure
Max Process Temperature
Media Type
Features
Category


TYPICAL APPLICATIONS:
Mobile Equipment, Gas Sampling, Compressors, Ball Valve Actuators, Cylinders, Dispensing, Laundry Equipment, Machine Tool Equipment

The SV241, SV242, and SV261 Series valves are 3-way, direct acting, and normally closed. The SV241 and SV242 can be used for liquids or gases, while the SV261 offers a quick-exhaust feature and is limited to air use. The most common application for these 3-way valves is the control of single-acting cylinders or spring-return actuators. The pressure inlet port is blocked in the de-energized position.

A 3-way normally closed valve has 3 ports labeled 1, 2, and 3. When de-energized, no flow occurs from port 1, but there is flow from port 2 to 3. When energized, flow occurs from port 1 to 2, but no flow occurs from port 3. Usually, 3-way valves are used to control larger pneumatically activated valves. Port 1 is connected to the pressure source, port 2 is connected to the cylinder controlling the pneumatic activation, and port 3 is the exhaust port vented to the room.

The SV251 is a multipurpose 3-way valve and can be used as normally open or normally closed. During installation, for normally closed select port 1 as supply pressure. Port 2 is connected to the pneumatic cylinder, and port 3 is the exhaust port. To configure as normally open, select port 3 as supply pressure. Port 2 is connected to the pneumatic cylinder, and port 1 is the exhaust port. The SV251 can be used for liquids or gases.

The SV271 is a 4-way, 5-ported solenoid valve, rated for air applications only. It is a 2- position, pilot-operated valve typically used to control doubleacting cylinders or pneumatic actuators. A 4-way valve has ports labeled 1, 2, 3, 4, and 5. When de-energized, pressure is supplied to port 1, which is open to cylinder port 4 and closed to cylinder port 2. Port 4 is closed to exhaust port 3. When energized, pressure port 1 is closed to cylinder port 4 and open to cylinder port 2. Cylinder port 2 is closed to exhaust port 3. Cylinder port 4 is open to exhaust port 5.

SPECIFICATIONS
Operation:
   SV241, SV242 and SV251: Direct acting
   SV261, SV271: Pilot operated
Wetted Parts: Brass, Stainless steel, copper, and seal
   SV241: Also acetal
   SV271: Aluminum, acetal, stainless steel, copper and seal
Medium: Liquid or gases as specified in "To Order" chart
Max Static Pressure: 5 times max psid
Ambient Temp: -9 to 50°C (15 to 122°F)
Mounting: Pipe mounting, any direction
Power: 10 W, 120 Vac coils, 50 to 60 Hz
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Replacement coil, 110 Vac
$96.69
2 In Stock
Replacement coil, 220 Vac
$115.13
0 In Stock
Replacement coil, 24 Vdc
$107.03
10 In Stock
en-US
en
Save Configuration