Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

2-Way, NO, Pilot Operated, Anti-Waterhammer Solenoid Valves

General Purpose 2-Way Solenoid Valves - NEMA-4, Stainless Steel and Brass

$695.89

Item# SV291

In stock

Lead Time (If not in stock): 17 weeks
General Purpose 2-Way Solenoid Valves - NEMA-4, Stainless Steel and Brass SV291 SV291
  • Durable Brass Valve Body
  • Adjustable Closing Time
  • Rugged NEMA 4 (IP65) Housing
  • Mounts in Any Position

SV291 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Process Connection Size
Flow Coefficient (Cv)
Category
Valve Start Position
Body Material
Valve Type
Wetted Materials
Max Operating Pressure
Max Process Temperature
Media Type
Features


TYPICAL APPLICATIONS:
Water Treatment, Irrigation, Cooling, Car Washing Equipment, Petroleum Processing, Dish and Bottle Washing

The SV291 through SV295 Series valves are 2-way, pilot operated, anti-waterhammer, and normally open. These valves are designed to reduce or control waterhammer, which typically occurs with incompressible fluids when the closing of a valve creates a sudden change of the fluid velocity. Restriction of the pilot flow in these valves will prevent them from slamming closed. Valve and piping system life is enhanced since the noise, vibration, and shock of waterhammer are reduced.

Where small flows (CV <3.0) at relatively low pressure differentials are present, the waterhammer is eliminated by the fixed restriction of the pilot flow. This is the standard design for the industry. However, to reduce waterhammer in high flow applications, a unique field adjustment device can effectively control the waterhammer in an application. The closing time on these valves can be adjusted by a 4-position selector. Position 1 allows the fastest closing, position 4 the slowest.

SPECIFICATIONS
Operation: Pilot operated
Wetted Parts: Brass, stainless steel, copper, and seal
Medium: Liquid or gases
Max Static Pressure: 5 times max psid
Ambient Temp: -9 to 50°C (15 to 122°F)
Mounting: Pipe mounting, any direction
Power: 10 W, 120 Vac, Class F
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Replacement coil, 110 Vac
$96.69
2 In Stock
Replacement coil, 220 Vac
$115.13
0 In Stock
Replacement coil, 24 Vdc
$107.03
10 In Stock
en-US
en
Save Configuration