Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

2-Way, NC, Direct Lift, Brass, Valves (Zero Differential)

OMEGA-FLO™ 2-Way Zero Differential Solenoid Valves

$213.42

Item# SV3502

In stock

Lead Time (If not in stock): 2 weeks
OMEGA-FLO™ 2-Way Zero Differential Solenoid Valves SV3502 SV3502
  • Normally Closed
  • Ideal for Compressed Air, Inert Gas, and Water
  • Process Temperature to 90.5ºC (195ºF)
  • 120 Vac Standard (220 Vac and DC Coils are Optional and field installed)

SV3502 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Process Connection Size
Flow Coefficient (Cv)
Max Operating Pressure
Category
Valve Start Position
Body Material
Valve Type
Wetted Materials
Max Process Temperature
Media Type
Features


SV-3500 Series 2-way zero differential solenoid valves are internally piloted with assisted lift valves featuring Brass, stainless steel construction and NBR and PA seal material. The temperature range from -10 to 90.5°C (14 to 195°F) is ideal for neutral media such as compressed air, inert gases, and water. Electrical connection options are a 1/2" conduit plug or strain relief connector.

SPECIFICATIONS
Mounting Position: Any (preferably with solenoid system upright)
Max. Process Temp: -10 to 90.5°C (14°F to 195°F) due to NBR (Buna) and PA (polymide)
Max Ambient Temp: Coil Dependent (See ratings on coils)
Voltage Tolerance: ±10%
Opening Time, AC and DC: approx 100 to 1000 ms
Closing Time, AC and DC: approx 700 to 4000 ms
Cycling Rate: Approx. 10 to 20 cpm
Duty Cycle: Continuous (100%)

Materials of Construction
Body: Brass
Armature Tube: Stainless Steel 300
Fixed Core: Stainless Steel 400
Plunger: Stainless Steel 400
Spring: Stainless Steel 300
Shading Ring: Copper
Orifice: Brass
Sealing Material: NBR and PA

Coil Molding Material
Black Polyester (Class F):
SV8COIL-115AC, SV8COIL-24AC/60HZ, SV8COIL-220AC
Black Polyamide (Class F):
SV8COIL-12DC, SV8COIL-24DC, all 12 Watt coils
Black Polyphenylensulphide (Class H): SV8COIL-115/60HZ
Black Epoxy Resin (Class H): All 14 Watt coils
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 35ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 40ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Solenoid Valves General Purpose
$56.03
7 In Stock
Solenoid Valves General Purpose
$81.64
19 In Stock
Solenoid Valves General Purpose
$107.41
10 In Stock
OMEGA-FLO™ 2-Way Zero Differential Solenoid Valves
$109.51
0 In Stock
OMEGA-FLO™ 2-Way Zero Differential Solenoid Valves
$111.69
0 In Stock
OMEGA-FLO™ 2-Way Zero Differential Solenoid Valves
$102.07
0 In Stock
Accessories Connectors
Cable grip connector
$18.46
2 In Stock
COIL Accessories
8 W coil for 12 Vdc, 154°C (310°F) (Class F)
$54.11
11 In Stock
8 W coil for 24 Vdc
$57.15
23 In Stock
8 W coil for 24 Vac
$56.03
10 In Stock
8 W coil for 115 Vac
$80.02
8 In Stock
8 W coil for 220 to 240 Vac
$56.03
2 In Stock
12 W coil for 120 Vac
$81.64
0 In Stock
12 W coil for 12 Vdc
$76.49
21 In Stock
14 W coil for 14 Vdc/50 TO 60Hz
$117.53
11 In Stock
14 W coil for 12 Vdc
$107.41
9 In Stock
CONNECTOR Accessories
1/2" conduit connector
$18.46
12 In Stock
en-US
en
Save Configuration