Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

2-Way, NO,NC, Pilot Operated, Hot Water/Steam Solenoid Valves

2-Way Solenoid Valves - For Hot Water and Steam

$552.23

Item# SV4002A-NO

In stock

Lead Time (If not in stock): 5 weeks
2-Way Solenoid Valves - For Hot Water and Steam SV4002A-NO SV4002A-NO
  • Normally Closed or Normally Open
  • Ideal for Hot Water and Steam
  • 8 W AC Coils Standard
  • 14 W DC Coils Available

SV4002A-NO Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Valve Start Position
Body Material
Wetted Materials
Process Connection Size
Flow Coefficient (Cv)
Category
Valve Type
Max Operating Pressure
Max Process Temperature
Media Type
Features


SV4000 Series 2-way hot water and steam solenoid valves are internally piloted. They feature brass and 316 stainless steel construction, and PTFE seal material. The temperature range of 0 to 182°C (32 to 360°F) and the PTFE O-ring make these valves ideal for media such as hot water and steam. A strain-relief connector is supplied with each unit. A ½” conduit plug is also available.

SPECIFICATIONS
Mounting Position: Any (preferably with solenoid system upright)
Max Process Temp: 60 to 182°C (140 to 360°F) PTFE O-ring
Max Ambient Temp: Coil dependent (see ratings on coils)
Voltage Tolerance: ±10% AC, ±5% DC
Opening Time: Approximately 100 to 200 ms
Closing Time: Approximately 200 to 1200 ms
Cycling Rate: Approx. 60 cpm
Duty Cycle: Continuous (100%)
Coil Molding Material:
   Black Polyphenylensulphide (Class H): SV8COIL-115/60 HZ; SV8COIL-220/60 HZ
   Black Epoxy Resin (Class H): All 14 W coils, NEMA 4

Coil Specifications
Watt Inrush VA Holding VA
8.0 25.0 14.0
14.0 43.0 27.0
Materials of Construction
Body Brass 316 SS
Armature Tube Stainless steel 300 Stainless steel 300
Fixed Core Stainless steel 400 Stainless steel 400
Plunger Stainless steel 400 Stainless steel 400
Spring Stainless steel 300 Stainless steel 300
Shading Ring Copper Gold-Plated Copper
Orifice Brass 316 SS

Valve Dimensions (in)
Model Depth Height Length
SV4002A 1-19/32 4-7/32 2-9/16
SV4003A 1-29/32 4-23/32 2-15/16
SV4004A 2-7/16 5-1/8 3-11/16
SV4002A-SS 1-9/16 4-1/16 2-27/32
SV4003A-SS 2-9/16 4-17/32 4-3/32
SV4004A-SS
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Solenoid Valves General Purpose
$80.02
8 In Stock
2-Way Solenoid Valves - For Hot Water and Steam
$246.35
0 In Stock
2-Way Solenoid Valves - For Hot Water and Steam
$262.81
0 In Stock
2-Way Solenoid Valves - For Hot Water and Steam
$197.13
0 In Stock
COIL Accessories
8 W coil for 220 to 240 Vac
$56.03
2 In Stock
8 W coil for 24 Vac
$56.03
10 In Stock
14 W coil for 24 Vdc
$107.41
10 In Stock
14 W coil for 12 Vdc
$107.41
9 In Stock
CONNECTOR Accessories
1/2" conduit connector
$18.46
12 In Stock
Cable grip connector
$18.46
2 In Stock
en-US
en
Save Configuration