Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Strain Gage and Transducer Wire and Cable

Sensor and Transducer Wire and Multi-Conductor Cable

$154.39

Item# TX2-500

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $154.39
5-9 $146.67
10-24 $138.95
25-49 $131.23
50-99 $123.51
100+ $115.79

In stock

Lead Time (If not in stock): 7 weeks
Sensor and Transducer Wire and Multi-Conductor Cable TX2-500 TX2-500
  • Single Strand Copper with PFA Insulation for Strain Gage Wiring
  • 28 Gage Ribbon Cables with 4-50 Conductors
  • 24 Gage Shielded Cable in 2,4, 8 or 15 Conductors

TX2-500 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Compatible Products
No. of Wires
Wire Gauge
Length
Features
Type
Conductor Insulation


Single Strand
Single strand copper wire features a 3 mil PFA insulation which is excellent for vacuum and has a temperature rating from -267 to 260 °C (-450 to 500 °F). OMEGA’s thin-wall covering process guarantees continuous lengths up to 1,000 feet. This wire is ideal for connecting strain gages to solder terminal strips and pads.

Ribbon Cable
OMEGA’s ribbon cables are PVC pre-insulated conductors laminated to a clear PVC film to allow easy termination. The color coding allows quick identification and circuit tracing. The multi-conductor ribbon cable can easily be trimmed to any desired conductor width for different uses. The PVC insulation is rated for temperatures from -40 to 105 °C (-40 to 221 °F).

Multi Conductor Cable
Shielded cable provides the high conductivity and noise immunity required for instrumentation hookups to transducers. It is suitable for low and high level voltage signals and mA pick-up in high EMI/RFI environments. The PVC insulation is rated for temperatures from -40 to 105 °C (-40 to 221 °F).
loading all models
loading all reviews
Rated 5 out of 5 by from omegs solutions I bought this heater cartridge an it works perfectly.
Date published: 2016-08-01
  • y_2024, m_5, d_19, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_TX2-500, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration