Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Digital Gauge

Force or Torque Indicators with Remote Sensors

$362.03

Item# DFG-RSA

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $362.03
10-24 $343.93
25-49 $336.69
50-99 $322.21
100+ $314.97

In stock

Lead Time (If not in stock): 5 weeks
Force or Torque Indicators with Remote Sensors DFG-RSA DFG-RSA
  • Interchangeable Force and Torque Sensors
  • High Speed 2000 Hz Sampling rate
  • Ultra-Compact Size
  • 4 Selectable Units of Measure

DFG-RSA Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Range
Force Type
Accuracy Class
Accuracy
Number of Digits
Features


Digital Gauge
loading all models
loading all reviews
Rated 2 out of 5 by from Unclear on Website I was told that the meter and load cell were a kit, even after talking with your engineering. Other loads cells are $500 less! We were in a pinch, so we order both items separately. But $1500 for a load cell and meter seems excessive. Called customer support - was no help understanding, just kept stating "sold separately". It seems very odd that the meter and load cell are exactly the same price.
Date published: 2020-04-27
Rated 1 out of 5 by from In-accurate Information Contacted Omega prior to purchasing the indicator and asked if you could disconnect a load cell after applying pressure then reconnect to the same load cell with the same loads applied, would it still read current load? Initially told yes, made the purchase to find out that was untrue. Contacted Omega again and then they told me the load cell would start back at zero. So now instead of being able to connect and reconnect from one load cell to another you need to purchase one indicator per load cell to constantly monitor the loads in different areas. My application covers a large area and having fragile wires hanging everywhere is not feasible. The specific PN's I'm referencing are: DFG-RS3, DFG-RSA and LCWD-1K. Due to poor information provided prior to purchasing and the horrible customer service experience OMEGA gets a low rating.
Date published: 2022-05-05
Rated 5 out of 5 by from very versatile the fact that calibration data is stored in the sensor is very helpful. no recalibration needed when you switch sensors.
Date published: 2023-12-20
Rated 4 out of 5 by from Just what we needed to get the job done. It was hard to find a sensor and loadcell combo that was transportable and met our needs. This worked great
Date published: 2023-03-30
Rated 4 out of 5 by from Just what we needed Easy to use and came preprogrammed which was very helpful.
Date published: 2023-03-30
  • y_2024, m_5, d_18, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_5
  • loc_en_US, sid_DFG-RSA, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

Can this be used to measure the force (in netwons) of pulling a load of freight on a warehouse floor using a pallet jack?

Asked by: YBSC
The DFG-RSA is a remote sensor adaptor. The main unit is the DFG-RS3. The main unit can certainly be used to measure pulling force, the setup just needs to be appropriate for the application. For any further questions about your specific application please feel free to email us at pressure@omega.com.
Answered by: Pressure Eng
Date published: 2020-10-02

Does this come with a calibration certificate?

Asked by: GG_IWT
Thank you for your question? Unfortunately we will need a little more information from you on the product you are inquiring about.
Answered by: application engineer je
Date published: 2019-06-26

Does DFG-RS3 come with the Torque Sensors for 10 oz-in to 100 lb-in Ranges? If yes, could you kindly provide a picture of the sensor (did not find in the manual).

Asked by: Chen
Thank you for your inquiry. The website now has the linc to all the sensors for this unit. hope this was helpful?
Answered by: application engineer je
Date published: 2020-10-02

We have lost the CD that came with this device. How can we get another copy? Is there an available download link?

Asked by: Gregness
Please contact us via email to pressure@dwyeromega.com. We should be able to send you a link to the software. Please advise if you want the configuration software for the DFG-RSA remote connector or the software for the DFG-RS3/RS5 display.
Answered by: JK Applications Engineer
Date published: 2024-02-23

Are size dimensions available for the sensors that are used in conjunction with the DFG-RS3 force/torque indicator. We have a handle that we wish to measure both the pull force to allow actuation and rotational torque for valve opening.

Asked by: Jonboy
Yes, Dimensional drawing for all RLC and RTQ load cells and torque sensors for the DFG-RS3 and DFG-RS5 are contained in the RLC and RTQ users manual which is available for download from the MANUALS file on our website.
Answered by: Applicatrions Engineer JK
Date published: 2020-01-03
  • y_2024, m_5, d_17, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_DFG-RSA, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration