Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Analog Force Gauge

2 lb

$839.03

Item# DFG81-2

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $839.03
10-24 $797.08
25-49 $780.30
50-99 $746.74
100+ $729.96

In stock

Lead Time (If not in stock): 3 weeks
2 lb DFG81-2 DFG81-2
  • ±0.3% Accuracy
  • Rugged Die Cast Aluminum Housing
  • Tare Ring and Peak Hold
  • Ergonomic Design, Economical Price

DFG81-2 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Range
Force Type
Accuracy Class
Accuracy


Description

The rugged construction of the DFG81 gauges will withstand your industrial environments yet remain accurate to ±0.3%. The DFG81 gauges are sold as kits complete with gauge, hard carrying case, five measuring tips as well as a 3 inch extension rod. The ergonomic design makes it ideal for hand held use,or the gauges can be mounted on a test fixture.

SPECIFICATIONS
Accuracy:
    DFG81: 0.3%     
DFG82: 0.1%
Dimensions: 200 H x 67 W x 46 mm D (7.87 x 2.64 x 1.81")
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration