Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

High Accuracy, Miniature, S-Beam Load Cells

20 lbf, ±0.10%, Linearity, 2 mV/V Output, Cable

$645.92

Item# LC107-20

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $645.92
10-24 $613.62
25-49 $600.71
50-99 $574.87
100+ $561.95

In stock

Lead Time (If not in stock): 8 weeks
20 lbf, ±0.10%, Linearity, 2 mV/V Output, Cable LC107-20 LC107-20
  • Our smallest S-beam yet!
  • High linearity at low capacities
  • 5-Point NIST traceable calibration included
  • Precision tension and compression force measurement

LC107-20 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Weight Capacity
Height
Width
Length
Measurement Units
Force Direction
Linearity
Electrical Output (Nominal)
Connection Type
Cable Length


  • Compensated Temperature Range 15 to 71°C (60 to 160°F)
  • Hysteresis ±0.1% FSO
  • Linearity ±0.1% FSO
  • Operating Temperature Range -40 to 93°C (-40 to 200°F)
  • Repeatability ±0.05% FSO
  • Zero Balance ±1.0% FSO
  • Excitation 5 Vdc Nominal, 12 Vdc Maximum
  • Output Ranges >= 10lbs.: 2 mV/V ±10% FSO || Ranges < 10lbs.: 2 mV/V ±25% FSO
  • Safe Overload 150% of capacity
  • Ultimate Overload 300% of capacity
  • Construction Materials Stainless Steel with Aluminum Side Cover
  • Ingress Protection IP40
  • Thermal Effects - Span ±0.009% FSO/°C (±0.005% FSO/°F)
  • Thermal Effects - Zero ±0.009% FSO/°C (±0.005% FSO/°F)

The LC107 series is our smallest s-beam load cell. These load cells are so small, that they are roughly the size of a quarter - 5 pound and lower capacities are only 0.75" x 0.67" x 0.27"! And the 10 through 20 pound capacity units are only 1.25" x 0.5" x 1.1" - smaller than a paperclip!

The LC107 products are compact, lightweight load cells that are constructed with dual beam technology. They are designed to measure ultra low tension and compression forces without sacrificing accuracy. Linearity is often the trade-off made in exchange for the small size of miniature load cells. However, the LC107 has a high linearity of 0.1%, even at the lowest 10lb capacity. They are also temperature compensated, and NIST calibrated in tension for superior performance. They have a 300% overload protection and stainless-steel construction to increase durability and longevity. These miniature s-beam load cells are well suited for space-constrained areas requiring high accuracy. Potential applications include scales, other weigh assemblies, assembly machinery, packaging machinery, test equipment, feedback for machine control, and many more.

Check out the content below for additional information on s-beam load cells, using load cells in weighing applications, testing a load cell, and general FAQ's. Our accessories section also contains a selection of meters and signal conditioners that pair well with our LC107 series. These accessories can provide digital read outs, signal conditioning, and USB connectivity. If you need more information on building a system or setting up your LC107 load cell, please contact our team of experts.

If you would like to learn more about this upcoming release or require customization of this design, contact us using the chat function or by emailing us at pressure@omega.com.


Dimensions for 10-20 lb. Units.
LC107-diagram

Dimensions for 1-5 lb. Units.
LC107-diagram2
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

what are the accuracy and creep specification for LC107-5 ?

Asked by: Francis
Hello, thank you for contacting Omega Engineering. We do not have the exact creep spec for this load cell , but the nominal value is 0.01 to 0.1 percent of rated output. For additional resource please see: https://www.nist.gov/document/vdi-312pdf https://www.nist.gov/document/vdi-312pdf
Answered by: SAE DV
Date published: 2023-03-14
  • y_2024, m_5, d_9, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_LC107-20, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
1/8 DIN Thermocouple and RTD Panel Meter with Large, Selectable Color Display
$446.66
0 In Stock
High Performance Strain gauge Meter, High Resolution 6-Digit Display
$956.37
0 In Stock
USB In-Line Field Calibratable Signal Conditioner
$647.77
0 In Stock

Related Categories

en-US
en
Save Configuration