Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Miniature Compression Load Cell with Threaded Center Hole

250 lbf, ±2.00%, Linearity, 2 mV/V Output, Cable

$835.40

Item# LC321-250

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $835.40
10-24 $793.63
25-49 $776.92
50-99 $743.51
100+ $726.80

In stock

Lead Time (If not in stock): 6 weeks
250 lbf, ±2.00%, Linearity, 2 mV/V Output, Cable LC321-250 LC321-250
  • Miniature Package for Robotic Applications, 1.5" (38 mm) Diameters
  • Threaded Center Hole for Easy Installation
  • 5-Point Calibration with 59 kOhm Shunt Cal Data
  • Ultra-Low Profile

LC321-250 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Weight Capacity
Measurement Units
Force Direction
Linearity
Electrical Output (Nominal)
OD
Through hole (ID)/ Threaded hole dimension
Height
Connection Type
Cable Length


  • Input Resistance 360 Ω minimum
  • Accuracy Value ±2.0% FSO linearity
  • Load Cell Material Stainless Steel
  • Maximum Ambient Temperature 121 {C} (250 {F})
  • Maximum Compensation Temperature 71 {C} (160 {F})
  • Measurement Type Load
  • Output Resistance 350 ±5 Ω
  • Minimum Compensation Temperature 16 {C} (60 {F})
  • Number of Conductors 4
  • Safe Overload 150% of Capacity
  • Ultimate Overload 300% of Capacity
  • Temperature Effects Zero: 0.005% FSO/°F
  • Zero Balance ±2% FSO
  • Style Through Hole
OMEGA’s LC321 Series compression load cell offers a broad load range, a threaded through center hole, and an ultra-low profile for easy installation. Its all stainless steel construction and rugged design assure long life and high reliability in industrial environments.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration