Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Stainless Steel, Beam Load Cell with Overload Stops

1,000 lbf, ±0.03%, Linearity, 3 mV/V Output, Cable

$656.66

Item# LC501-1K

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $656.66
10-24 $623.83
25-49 $610.69
50-99 $584.43
100+ $571.29

In stock

Lead Time (If not in stock): 4 weeks
1,000 lbf, ±0.03%, Linearity, 3 mV/V Output, Cable LC501-1K LC501-1K
  • 5-Point NIST Traceable Calibration with
  • 59 kOhm Shunt Cal Data Provided
  • All Stainless Steel Construction for Harsh Industrial Applications
  • 0.25% Interchangeable for Multiple Cell Applications

LC501-1K Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Weight Capacity
Height
Width
Length
Connection Type
Cable Length
Measurement Units
Force Direction
Linearity
Electrical Output (Nominal)


  • Hysteresis ±0.02% FSO
  • Input Resistance 360 Ω minimum
  • Accuracy Value 0.03
  • Linearity ±0.03% FSO
  • Load Cell Material Stainless Steel
  • Maximum Ambient Temperature 82 {C} (180 {C})
  • Maximum Compensation Temperature 71 {C} (160 {F})
  • Measurement Type Load
  • Output Resistance 350 ±10 Ω
  • Minimum Compensation Temperature 16 {C} (60 {F})
  • Repeatability ±0.02% FSO
  • Safe Overload 150% of Capacity
  • Ultimate Overload 300% of Capacity
  • Temperature Effects Zero: ±0.001% FSO/°F (0.0018%/°C)
  • Zero Balance ±1% FSO
  • Style Beam
The LC501 is also available in metric configurations, with ranges from 0-25 to 0-10,000 kgf. Please see the LCM501 for complete details, or contact our Pressure department for more information.

SPECIFICATIONS
Excitation: 10 Vdc, 15 Vdc max
Output: 3 mV/V ±0.25%
5-Point Calibrated (in Compression): 0%, 50%, 100%, 50%, 0% (includes 59 k? shunt cal data)
Linearity: ±0.03% FSO
Hysteresis: ±0.02% FSO
Repeatability: ±0.02% FSO
Zero Balance: ±1% FSO
Operating Temp Range: -34 to 82°C (-30 to 180°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
   Zero: ±0.001% FSO/°F (0.0018%/°C)
   Span: ±0.001% FSO/°F (0.0018%/°C)
Safe Overload: 150% of capacity
Ultimate Overload: 300% of capacity
Input Resistance: 360 ? minimum
Output Resistance: 350 ±10 ?
FS Deflection: 0.5 mm (0.02") typical
Construction: 17-4 PH stainless steel, Ranges thru 30,000 lbf.
Electrical:
     LC501/LCM501: 4.6 m (15') 4 conductor shielded cable
     LC511/LCM511: 6-pin DT02H-10-6P or equivalent
Mating connector: PT06F10-6S, sold separately
loading all models
loading all reviews
Rated 5 out of 5 by from Great customer experience and quick turnaround I had great experiences with this company – they were able to get my order out quickly and the price was very reasonable. The customer service staff were also friendly and professional.
Date published: 2024-03-01
  • y_2024, m_5, d_8, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_LC501-1K, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

Can the load cell be used to measure the force in the reverse direction (i.e. tension) as well? We have to mount the cell upside down, does it work in that configuration?

Asked by: Nima
Thank you for your question? The beam low cell comes calibrated in One Direction However it can measure in tension or compression. Hope this was helpful.
Answered by: application engineer je
Date published: 2020-07-10

What is the Waterproof rating of this device?

Asked by: lmiller
The environmental rating for the LC501 is IP40. It is not waterproof
Answered by: Applicatrions Engineer JK
Date published: 2021-07-23
  • y_2024, m_5, d_8, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_LC501-1K, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
Beam Load Cell
$246.73
0 In Stock
Beam Load Cell
$452.33
0 In Stock
Accessories
15 foot 4 wire cable assembly for PX103U1 series with 0-5 Vdc output
$156.12
0 In Stock
Load Button for 250 to 1000 lb ranges
$115.79
29 In Stock
Load Button for 7500 to 10,000 lb range
$148.33
2 In Stock
Rod End for 100 to 5,000 lb ranges
$59.86
14 In Stock
Load Button for 20,000 lb range
$157.06
3 In Stock
Rod End for 10,000 lb range
$113.47
3 In Stock
Mating connector for LCM411 load cells
$41.30
0 In Stock
Accessories & Compatible Meters
4-Digit strain meter with excitation
$446.66
0 In Stock
Accessories and Compatible Meters
6-Digit strain meter with excitation
$956.37
0 In Stock

Related Categories

en-US
en
Save Configuration