Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Male/Male Thread Connection, Inline Tension Link Load Cell

10,000 lbf, ±0.1%, Linearity, 2 mV/V Output, Cable

$1,447.09

Item# LC702-10K

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $1,447.09
10-24 $1,374.74
25-49 $1,345.79
50-99 $1,287.91
100+ $1,258.97

In stock

Lead Time (If not in stock): 8 weeks
10,000 lbf, ±0.1%, Linearity, 2 mV/V Output, Cable LC702-10K LC702-10K
  • Male to Male Thread Connection
  • 5 Point NIST Traceable Calibration with
  • 59 kOhm Shunt Cal Data
  • All Stainless Steel Construction

LC702-10K Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Weight Capacity
OD
Height
Connection Type
Cable Length
Measurement Units
Force Direction
Linearity
Electrical Output (Nominal)


  • Hysteresis ±0.10% FSO
  • Input Resistance 350 Ω
  • Accuracy Value 0.1
  • Linearity ±0.10% FSO
  • Load Cell Material Stainless Steel
  • Maximum Ambient Temperature 121 {C} (250 {F})
  • Maximum Compensation Temperature 71 {C} (160 {F})
  • Measurement Type Load
  • Minimum Compensation Temperature 16 {C} (60 {F})
  • Repeatability ±0.05% FSO
  • Safe Overload 150% of Capacity
  • Ultimate Overload 300% of Capacity
  • Temperature Effects Zero: ±0.009% FSO/°C (±0.005% FSO/°F)
  • Zero Balance ±1.0% FSO
  • Style Tension Link
OMEGA’s LC702 Series Tension Links have a 6 ft (2 m) cable, and the LC712 Series have an integral connector. Both series are all stainless steel high capacity in-line tension load cells, for applications including cables on cranes, support rods in architectural designs, engine test beds, and industrial weighing applications.

SPECIFICATIONS
Output: 2 mV/V ±0.25 % FSO
Excitation: 10 Vdc (15V max)
Linearity: ±0.10% FSO
Hysteresis: ±0.10% FSO
Repeatability: ±0.05% FSO
Zero Balance: ±1.0% FSO
Operating Temp Range: -34 to 121°C (-30 to 250°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
   Zero: ±0.009% FSO/°C (±0.005% FSO/°F)
   Span: ±0.009% FSO/°C (±0.005% FSO/°F)
Safe Overload: 150% of capacity
Ultimate Overload: 300% of capacity
Bridge Resistance: 350 ?
Construction: Stainless steel
Electrical:
   LC702: 1.8 m (6') 4-conductor cable
   LC712: DT02H-10-6P (or equiv.)
Protection Class: IP67
LC712 Mating Connector: PT06F10-6S, sold separately
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Hello, what is both thread on model LC702-100K. Thanks

Asked by: Imel
Hello, per the spec sheet threads for 100K range will be 2 1 ⁄4-12 UN
Answered by: SDJAE
Date published: 2024-03-27

What would be a typical signal to noise ratio using load cells LC101 and LC 702?

Asked by: Dave135
Thank you for your question, this is very dependent on the particular application but if only talking about load cells the LC101 is little better than LC702 because LC101 output sensitivity is 3, and the LC702’s output sensitivity is 2mV/V. 3 to same noise ratio is bigger than 2, but not much different. If want to reduce the noise ratio, the best way is to use load with built-in amplifier which will increases output over noise, additionally we would recommend the use of short cables.
Answered by: Pressure Engineer
Date published: 2020-04-02
  • y_2024, m_5, d_20, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_LC702-10K, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
Accessories
15 foot connector/cable assembly for LC716 series
$166.50
0 In Stock
Mating connector for LC412/LCM412 models
$41.30
0 In Stock
Accessories and Compatible Meters
4-Digit strain meter with excitation
$446.66
0 In Stock
6-Digit strain meter with excitation
$956.37
0 In Stock

Related Categories

en-US
en
Save Configuration