Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Load Washers to Measure Bolt Compression

Bolt Sensors with Mounting Washers

$498.51

Item# LC901-1/4-5K

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $498.51
10-24 $473.58
25-49 $463.61
50-99 $443.67
100+ $433.70

In stock

Lead Time (If not in stock): 4 weeks
Bolt Sensors with Mounting Washers LC901-1/4-5K LC901-1/4-5K
  • All Stainless Steel Construction
  • Mounting Washers Included
  • NIST Calibration Certificate

LC901-1/4-5K Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Weight Capacity
Measurement Units
OD
Through hole (ID)/ Threaded hole dimension
Height
Connection Type
Cable Length
Force Direction
Linearity
Electrical Output (Nominal)


  • Safe Overload 130% of capacity
  • Ultimate Overload 150% of capacity
  • Zero Balance ±4% FSO
  • Accuracy ±3.5% FSO (linearity, hysteresis and repeatability combined)
  • Compensated Temp Range 16 to 71°C (60 to 160°F)
  • Construction Stainless steel
  • Excitation 5 Vdc (10V max)
  • Operating Temp Range -54 to 93°C (-65 to 200°F)
  • Output 2 mV/V nominal
  • Thermal Effects Zero: ±0.018% FSO/°C Span: ±0.036% rdg/°C
  • Bridge Resistance 120 Ω nominal
  • Electrical Connection  1.2 m (4') insulated shielded cable
OMEGA’s LC900 Series bolt force sensor is a compression load cell designed to measure the clamping force of a bolt. With excellent long term stability and all stainless steel construction, the LC900 Series delivers high reliability in severe industrial environments. This unit is designed to operate by mounting on a flat surface between two mounting washers (included).

The LC901 is also available in metric configurations, with ranges from 0-10,000 to 0-500,000 N. Please see the LCM901 for complete details, or contact our Pressure department for more information.

SPECIFICATIONS
Excitation: 5 Vdc (10V max)
Output: 2 mV/V nominal
Accuracy: ±3.5% FSO (linearity, hysteresis and repeatability combined)
Zero Balance: ±4% FSO
Operating Temp Range: -54 to 93°C (-65 to 200°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
   Zero: ±0.018% FSO/°C
   Span: ±0.036% rdg/°C
Safe Overload: 130% of capacity
Ultimate Overload: 150% of capacity
Bridge Resistance: 120 ? nominal
Construction: Stainless steel
Electrical Connection: 1.2 m (4') insulated shielded cable
loading all models
loading all reviews
Rated 3 out of 5 by from 120 Ohm Load Cells The load cells have 120 Ohm resistance. Many of the load cell amplifiers available, including the one recommended for this product, require the load cell to have at least 300 Ohms resistance. That makes this device hard to use.
Date published: 2020-10-26
  • y_2024, m_5, d_19, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_LC901-1-4-5K, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

Are the top and bottom washers required if the bottom of the transducer sits on a flat surface, and the item on the top has a .750 O.D. and .266 I.D.?

Asked by: MikeTG
The top washer should always be used. It assures the load is distributed around the I.D. evenly. The bottom washer would not be need if the surface the surface the load is resting on is perfectly flat
Answered by: Applicatrions Engineer JK
Date published: 2021-11-08

What is the outside diameter of the signal cable and what is the wire gauge of its conductors?

Asked by: dmeigs
dmeigs LC901 wire gauge is 24 AWG, for further questions kindly email pressure@omega.com Thank you
Answered by: SDJAE
Date published: 2020-07-03

What is the actual transducer height without the additional washers?

Asked by: MLFEP
MLFEP, Thank you for your question. Please open the spec sheet and review the "W" dimension corresponding to your range.
Answered by: SDJAE
Date published: 2020-07-01
  • y_2024, m_5, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_LC901-1-4-5K, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 12ms
  • QUESTIONS, PRODUCT

More Related Items

en-US
en
Save Configuration