Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

IP67 Environmentally Protected S-Beam Load Cells

1,000 lbf, ±0.03%, Linearity, 3 mV/V Output, Cable

$695.26

Item# LCCD-1K

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $695.26
10-24 $660.50
25-49 $646.59
50-99 $618.78
100+ $604.88

In stock

Lead Time (If not in stock): 4 weeks
1,000 lbf, ±0.03%, Linearity, 3 mV/V Output, Cable LCCD-1K LCCD-1K
  • Environmentally Protected to IP67
  • All Stainless Steel for Industrial Environments
  • 5 Point Calibration with 59 kOhm Shunt Cal Data
  • Tension Calibration Standard

LCCD-1K Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Weight Capacity
Height
Width
Length
Measurement Units
Force Direction
Linearity
Electrical Output (Nominal)
Connection Type
Cable Length


  • Hysteresis 0.02% FS
  • Input Resistance 350 Ω nominal
  • Accuracy Value 0.03
  • Linearity 0.03% FS
  • Load Cell Material 17-4 PH stainless steel
  • Maximum Ambient Temperature 66 {C} (150 {F})
  • Maximum Compensation Temperature 66 {C} (150 {F})
  • Measurement Type Load
  • Minimum Compensation Temperature -18 {C} (0 {F})
  • Number of Conductors 4
  • Repeatability 0.01% FS
  • Output Voltage 3.0 mV/V ±0.25%
  • Temperature Effects Zero: 0.0027% FS/°C
  • Zero Balance 1% FS
  • Style S Beam


The LCCD is also available in metric configurations, with 0-10 to 0-5,000 kgf ranges and metric thread. Please see the LCMCD for complete details, or contact our Pressure department for more information.

SPECIFICATIONS
Excitation: 10 Vdc (15 Vdc maximum)
Output: 3.0 mV/V ±0.25%
Linearity: 0.03% FS
Hysteresis: 0.02% FS
Repeatability: 0.01% FS
Zero Balance: 1% FS
Creep in 20 min: 0.03% FS
Operating Temperature: -18 to 66°C (0 to 150°F)
Compensated Temperature: -18 to 66°C (0 to 150°F)
Thermal Effects:
    Zero: 0.0027% FS/°C
    Span: 0.0015% rdg/°C
Maximum Load: Safe, 150%; ultimate, 300%
Bridge Resistance: 350 ? nominal
Construction: 17-4 PH stainless steel
Cable: Cable: 6 m (20') 4-conductor shielded 24-gage wire (20 AWG for 15K & 20K lb. capacities)
loading all models
loading all reviews
Rated 5 out of 5 by from Gets the job done! Excellent product. Easy to install and configure. Gives solid information feedback.
Date published: 2023-07-26
  • y_2024, m_5, d_20, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_LCCD-1K, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

Does this come with Rod Ends?

Asked by: sbprin
Dear Sbprin, No, does not come with RodEnds. Once you select your range please use the datasheet link and scroll down to see the rod ends: They will start with REC-XXX Or you can also email pressure@omega.com
Answered by: SDJAE
Date published: 2020-06-16

Are CAD models available for this product?

Asked by: polymerTester
No CAD models of the LCCD are available
Answered by: Applicatrions Engineer JK
Date published: 2021-07-20

Does the LCCD-50 model have threaded holes at the ends, or is there a different model that allows for threaded ends?

Asked by: Josh_DAY
Thank you for your inquiry, The LCCD has Threaded holes on both ends, please see data sheet for thread sizes.
Answered by: rkent
Date published: 2021-10-14

What is the end cable type? Is there something that can be purchased that allows for easy connection to a NI DAQ machine?

Asked by: Josh_DAY
Thank you for your inquire The end of the cable is stripped leads. You can purchase converters that change the milli volt signal to a usb,voltage or current. Please contact the engineering department directly to discuss in detail.
Answered by: application engineer je
Date published: 2021-10-11
  • y_2024, m_5, d_20, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_LCCD-1K, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration