Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Heavy Duty, Shear Beam with Corrosion Resistance

1,000 lbf, ±0.03%, Linearity, 3 mV/V Output, Cable

$584.85

Item# LCJA-1K

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $584.85
10-24 $555.61
25-49 $543.91
50-99 $520.52
100+ $508.82

In stock

Lead Time (If not in stock): 2 weeks
1,000 lbf, ±0.03%, Linearity, 3 mV/V Output, Cable LCJA-1K LCJA-1K
  • IP67 Environmental Rating
  • Corrosion Resistant
  • Calibration Certificate Supplied
  • 0.25% Interchangeable

LCJA-1K Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Weight Capacity
Height
Width
Length
Measurement Units
Force Direction
Linearity
Electrical Output (Nominal)
Connection Type
Cable Length


  • Hysteresis ±0.02% FS
  • Input Resistance 350 Ω nominal
  • Accuracy Value ±0.037% Full Scale
  • Linearity ±0.03% FS
  • Load Cell Material Nickel Plated Steel
  • Maximum Ambient Temperature 150 {F}
  • Maximum Compensation Temperature 65 {C} (150 {F})
  • Measurement Type Load
  • Minimum Compensation Temperature 0 {C} (32 {F})
  • Number of Conductors 4
  • Repeatability ±0.01% FS
  • Output Voltage 3 mV/V ±0.0075 mV/V (actual output supplied with each load cell)
  • Safe Overload 200% of Capacity
  • Temperature Effects Zero - 0.0015% FS/°F Span - 0.0008% RDG/°F
  • Zero Balance ±1% FS
  • Style Shear Beam
SPECIFICATIONS
Rated Output: 3 mV/V ±0.0075 mV/V (actual output supplied with each load cell)
Excitation: 10 Vdc (15 Vdc maximum)
Accuracy: ±0.037% Full Scale
Linearity: ±0.03% FS
Hysteresis: ±0.02% FS
Repeatability: ±0.01% FS
Zero Balance: ±1% FS
Creep In 20 min: ±0.03% FS
Operating Temperature: 0 to 150°F (-18 to 66°C)
Compensated Temperature: 0 to 150°F (-18 to 66°C)
Thermal effects: Zero - 0.0015% FS/°F Span - 0.0008% RDG/°F
Maximum Load: 200% FS
Side Load Rejection: 500:1
Bridge Resistance: 350 Ohms nominal
Full Scale Deflection: 0.015 in to 0.025 in
Construction: Nickel Plated Steel
Cable: 20 ft 4-conductor shielded 22-gage wire
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Can I pass a bolt completely through an LCJA load cell at the partially threaded hole?

Asked by: Facets
Thank you for your inquiry, Yes the hole goes all the way through. Please see Datasheet for dimensions
Answered by: rkent
Date published: 2021-12-16

Which side is facing up when mounted? Spec sheet illustration is a little different than the product I received.

Asked by: MikP
Hello, the product itself is symmetrical and should give you a mV output no matter what side is facing up. If you could send us a picture of your load cell to pressure@omega.com we can mark up the mounting side and send it back to you.
Answered by: SAE DVJ
Date published: 2023-03-24

For what applications LCJA-Heavy Duty Shear Beam Load Cells can be used? What is the typical working environment?

Asked by: Nuwa
The LCJA would be used in applications such a tank weighing applications. Their IP67 environmental rating makes them ideal for use in outdoor application or where frequent washdown of equipment is required.
Answered by: Applicatrions Engineer JK
Date published: 2019-11-20
  • y_2024, m_5, d_20, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_LCJA-1K, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 54ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration