Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Metric Stainless Steel S-Beam Load Cells

1,000 kgf, ±0.03%, Linearity, 3 mV/V Output, Cable

$570.54

Item# LCM101-1K

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $570.54
10-24 $542.01
25-49 $530.60
50-99 $507.78
100+ $496.37

In stock

Lead Time (If not in stock): 6 weeks
1,000 kgf, ±0.03%, Linearity, 3 mV/V Output, Cable LCM101-1K LCM101-1K
  • 5 Point NIST Traceable Calibration with
    59 kOhm Shunt Cal Data
  • All Stainless Steel for Harsh Industrial Applications
  • 0.25% Interchangeable for Multiple Load Cell Applications

LCM101-1K Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Weight Capacity
Height
Width
Length
Connection Type
Cable Length
Measurement Units
Force Direction
Linearity
Electrical Output (Nominal)


  • Hysteresis ±0.02% FSO (0.1% 40 K)
  • Input Resistance 350 ±10 Ω
  • Linearity ±0.03% FSO (0.1% 40 K)
  • Load Cell Material 17-4 PH stainless steel
  • Maximum Ambient Temperature 93 {C} (200 {F})
  • Maximum Compensation Temperature 71 {C} (160 {F})
  • Measurement Type Load
  • Output Resistance 350 ±10 Ω
  • Minimum Compensation Temperature 17 {C} (60 {F})
  • Repeatability ±0.01% FSO (0.05% 40 K)
  • Output Voltage 3 mV/V ±0.0075 mV/V
  • Safe Overload 150% of Capacity
  • Ultimate Overload 300% of Capacity
  • Temperature Effects Zero: 0.002% FSO/°C
  • Zero Balance ±1% FSO
  • Style S Beam
The LCM101 & LCM111 are also available in standard configurations, with 0-25 to 0-40,000 lb ranges and standard threads. Please see the LC101 for complete details, or contact our Pressure department for more information.


SPECIFICATIONS
Excitation: 10 Vdc, 15 Vdc max
Output: 3 mV/V ±0.0075 mV/V
Linearity: ±0.03% FSO (0.1% 40 K)
Hysteresis: ±0.02% FSO (0.1% 40 K)
Repeatability: ±0.01% FSO (0.05% 40 K)
Zero Balance: ±1% FSO
Operating Temp Range: -40 to 93°C (-40 to 200°F)
Compensated Temp Range: 17 to 71°C (60 to 160°F)
Thermal Effects:
   Zero: 0.002% FSO/°C
   Span: 0.002% FSO/°C
Safe Overload: 150% of capacity
Ultimate Overload: 300% of capacity
Input Resistance: 350 ±10 ?
Output Resistance: 350 ±10 ?
Full Scale Deflection: 0.25 to 0.51 mm (0.010 to 0.020")
Construction: 17-4 PH stainless steel
Electrical (LC101/LCM101): 4-Conductor Shielded Cable
   <100 kgf/250 lb: 9 m (30') 24 AWG
   250 to 1000 kgf/250 to 2000 lb: 9 m (30') 20 AWG
   ?1500 kgf/3000 lb: 4.5 m (15') 20 AWG
Mating Connector (LC111/LCM111):
   ?100 kgf/200 lb: PT06F8-4S, sold separately
   ?250 kgf/250 lb: PT06F10-6S, sold separately
loading all models
loading all reviews
Rated 4 out of 5 by from good value load cells I have 3 of these now (different capacities) . the price is reasonable, Omega is a trusted source and the service and support is very good. Make sure to buy the combined tension-compression for the best usefulness. For power and display I use the Digital Panel meter from Automation direct (yes a competitor) but Omega has a similar unit. Buy extra connectors at Newark and the load cells are plug and play (just change the settings on the display). I would give a 5 star but the spot welded covers for the strain gauge are poor in that they can bend and open up. I tie wrap them shut to prevent any issues. The hardware (buttons and rod ends) are useful but a bit pricey.
Date published: 2020-04-19
  • y_2024, m_5, d_19, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_LCM101-1K, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

Hello, I was curious what thread type is used for attaching any of the accessories or other type of mounting equipment? Thanks.

Asked by: BlazeH
Thanks for your question? The threads on both sides of the load cell are M6 x 1.00 female. hope this was helpful?
Answered by: application engineer je
Date published: 2019-07-16

I'm looking to buy the LCM101-10 and I'm wondering if it is available with a 5m or 10m cable length. Also looking for an electrical schematic, and 3D STEP files. Thank you

Asked by: MikeEteo
Our Tech Support will be in contact and send you an email with a step file. For schematic, see the wiring code below: Wire Color/Signal Red/+ INPUT Black/- INPUT Green/+ OUTPUT White/- OUTPUT Yes, we can do different cable lengths for the LCM111; For the LCM111-10, the standard cable length is 30 ft. ( ~ 10m). You would not need a cable assembly for this load cell. Please call or email us anytime if you have any further questions. Thank you.
Answered by: Jane
Date published: 2019-05-16

Hello I would like to know the excitation voltage of your load cells, I have a datalogger that provides 3.0 V of bridge excitation for powering the bridge. Thank you

Asked by: JesusMR
Dear Jesus, you must be able to drive the load cells with 3.0 Volts DC. The Load cell sensitivity is 3.0 mV/V nominal, so you will get 9.0 mV at max load at 3.0 Volts DC excitation.
Answered by: SAE DVJ
Date published: 2020-02-12
  • y_2024, m_5, d_18, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_LCM101-1K, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
S Beam Load Cells All Stainless Steel with Metric Ranges ±10 kgF to ±10,000 kgF
$56.42
6 In Stock
S Beam Load Cells All Stainless Steel with Metric Ranges ±10 kgF to ±10,000 kgF
$106.44
0 In Stock
S Beam Load Cells All Stainless Steel with Metric Ranges ±10 kgF to ±10,000 kgF
$122.82
0 In Stock
Accessories
Swivel Rod Ends for 10 to 100 kgF units
$28.22
7 In Stock
Rod End (25 through 2500 kg ranges)
$28.22
0 In Stock
Rod End (10,000 kg range)
$1,221.58
0 In Stock
Load Button for 10 to 100 kgF units
$81.89
0 In Stock
Load Button for 250 to 1000 kgf ranges
$81.89
0 In Stock
Mating connector for LC412/LCM412 models
$41.30
0 In Stock
Mating Connector for LCM111 ranges =100 kg (not included)
$36.84
0 In Stock

Related Categories

en-US
en
Save Configuration