Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Fully Submersible, Waterproof, Low Profile Load Cells

10 lbf, ±0.2%, Linearity, 2 mV/V Output, Cable

$1,423.73

Item# LSHD-10

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $1,423.73
10-24 $1,352.54
25-49 $1,324.07
50-99 $1,267.12
100+ $1,238.65

In stock

Lead Time (If not in stock): 8 weeks
10 lbf, ±0.2%, Linearity, 2 mV/V Output, Cable LSHD-10 LSHD-10
  • For Wet or Washdown Applications
  • High Accuracy
  • 5-Point NIST Traceable Calibration Included
  • Hermetically Sealed for Wet and Submerged Applications

LSHD-10 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Weight Capacity
Linearity
Electrical Output (Nominal)
OD
Through hole (ID)/ Threaded hole dimension
Height
Measurement Units
Force Direction
Connection Type
Cable Length


  • Hysteresis ± 0.1% FSO
  • Input Resistance 350 Ω nominal
  • Linearity ± 0.2% FSO
  • Load Cell Material 17-4 pH stainless steel
  • Maximum Ambient Temperature 82 {C} (180 {F})
  • Maximum Compensation Temperature 71 {C} (160 {F})
  • Measurement Type Load
  • Minimum Compensation Temperature 16 {C} (60 {F})
  • Repeatability ±0.1% FSO
  • Output Voltage 2 mV/V ± 1%
  • Safe Overload 150% Capacity
  • Ultimate Overload 300% Capacity
  • Zero Balance ±1% FSO
  • Style Submersible
The LSHD submersible low profile load cell series are hermetically sealed and have a high pressure, high temperature molded waterproof cable seal to assure long life in wet or submerged applications such as truck scales or rail scales. They are supplied with a standard length of 3 m (10') of cable, however longer lengths are available. Many standard lengths are stocked plus custom lengths are also available. Typical custom lengths of waterproof cable available for fast delivery are 20 ft, 40 ft, 50 ft, and 100 ft

SPECIFICATIONS
Excitation: 10 Volts, 15 Vdc maximum
Output Ranges ?25 lb: 2 mV/V ± 1%
Ranges > 25 lb: 3 mV/V ± 1%
Calibration: 5 points in tension 0%, 50%, 100%, 50%, 0% capacity
Linearity ?25 lb: ± 0.2% FSO
Ranges > 25 lb: ± 0.1% FSO
Hysterisis ?25 lb: ± 0.1% FSO
Ranges > 25 lb: ± 0.08% FSO
Repeatability ?25 lb: ± 0.1% FSO
Ranges > 25 lb: ± 0.03% FSO
Zero Balance: ±1% FSO
FS Deflection: 0.025 to 0.075 mm (0.001 to 0.003")
Operating Temperature: -18 to 82°C (0 to 180°F)
Compensated Temperature: 15 to 71°C (60 to 160°F)
Thermal Effects:
    Span: ± 0.0036% rdg/°C
    Zero: ± 0.0036% FSO/°C
Safe Overload: 150% Capacity
Ultimate Overload: 300% Capacity
Bridge Resistance: 350 ? nominal
Protection Level: IP68
Electrical Connection: 3 m (10') submersible cable
Other lengths available see table
Construction: 17-4 pH stainless steel
Submersible Depth:
    5 to 10K Range: 3 m (10')
    20 to 50K Range: 6 m (20')
    75 to 500K Range: 15 m (50')
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Low Profile "Pancake Style" Load Cell
$115.58
0 In Stock
Tension Plate LCHD 2K-5K
$145.31
4 In Stock
Low Profile "Pancake Style" Load Cell
$290.51
0 In Stock
Low Profile "Pancake Style" Load Cell
$313.20
0 In Stock
Accessories
Waterproof Junction box
$433.40
0 In Stock
Accessories and Compatible Meters
6-Digit strain meter with excitation
$956.37
0 In Stock

Related Categories

en-US
en
Save Configuration