Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Bending & Axial, Full Bridge Strain Gauges with Transducer Quality

1.8 mm Grid Length, 5 mm Grid Width 350 Ω Resistance, ST STC Number

$184.92

Item# SGT-2/350-FB11

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $184.92
5-9 $175.67
10-24 $171.98
25-49 $164.58
50-99 $160.88
100+ $157.18

In stock

Lead Time (If not in stock): 4 weeks
1.8 mm Grid Length, 5 mm Grid Width 350 Ω Resistance, ST STC Number SGT-2/350-FB11 SGT-2/350-FB11
  • Conveniently Priced per Pack of 5
  • Rugged, High Reliability
  • Flexible, Small Bending Radius
  • Broad Temperature Range

SGT-2/350-FB11 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Grid Length Range
Grid Length
Grid Width
Connection Type
Resistance
STC number
Grid Style
Temperature Range Units
Temperature Range Min
Temperature Range Max
Maximum Strain
Features


  • Measurement Type Strain
OMEGA™ transducer quality strain gages are available in a variety of patterns to cover most transducer design requirements. Their rugged construction, reliability and flexibility make them suitable for highly accurate static and dynamic transducers. The measuring grid is formed by specially formulated etching constantan foil, which is then completely sealed for long term reliability in a carrier medium composed of polyimide film.
loading all models
loading all reviews
Rated 4 out of 5 by from epoxy on solder pads adds difficulty Gage performs, but I had to scrape the pads in order to solder lead wires on. They were covered in a thin layer of epoxy that prevented soldering. And this was prior to bonding so it wasn't from the installation process.
Date published: 2021-05-29
  • y_2024, m_5, d_17, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_SGT-2-350-FB11, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
loading all QA

What is the full-scale signal voltage output at the maximum excitation voltage of 6.5V?

Asked by: bdjax
The full scale output will depend on the gage factor and the actual strain applied. Please see page E-104 full bridge configurations in the following link for the formula to compute your mV out and strain. https://www.omega.co.uk/techref/pdf/StrainGageCalcs.pdf
Answered by: SDJAE
Date published: 2023-08-09

What is the resistance tolerance for each element?

Asked by: dwanninger
Tolerance on the 350 ohm resistance is +/- 0.5%
Answered by: Applicatrions Engineer JK
Date published: 2020-10-01

What's the tolerance for the 1K resistance?

Asked by: dwanninger
Thank you for your inquire all specification are listed on the website. Please direct these questions to the pressure group at pressure@omeg.com as the specs do change from time to time
Answered by: application engineer je
Date published: 2020-10-02

What is the GF for these sensors?

Asked by: SpinKernel
Thank you for this inquire The Gauge factors on these are nominally 2 Each package when received will have its own number.
Answered by: application engineer je
Date published: 2023-04-20
  • y_2024, m_5, d_18, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_SGT-2-350-FB11, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration