Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Contraflexure, Full Bridge Strain Gauges with Transducer Quality

1.4 mm Grid Length, 1.5 mm Grid Width 350 Ω Resistance, ST STC Number

$175.35

Item# SGT-3/1000-FB41

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $175.35
5-9 $166.58
10-24 $163.08
25-49 $156.06
50-99 $152.55
100+ $149.05

In stock

Lead Time (If not in stock): 4 weeks
1.4 mm Grid Length, 1.5 mm Grid Width 350 Ω Resistance, ST STC Number SGT-3/1000-FB41 SGT-3/1000-FB41
  • Precision Transducer Quality Gages
  • Available in 350 or 1000 ohms
  • Three Center Line Spacings to Choose From
  • Sold in Packs of 5

SGT-3/1000-FB41 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Grid Length Range
Grid Length
Grid Width
Connection Type
Resistance
STC number
Features
Grid Style
Temperature Range Units
Temperature Range Min
Temperature Range Max
Maximum Strain


  • Measurement Type Strain
Design and build your own transducers. These full bridge strain gages might be used to design transducers for beams that have a contraflexure point. Contraflexure is defined as a point in a structure where bending occurs in opposite directions. This may also be described as a reversed bending beam, or a double bending beam. The 4 grids are linear, all in the same direction. Look up the modulus of elasticity and the yield strength of your material, and design the spring element so that you will be working in the linear portion of the stress-strain curve. For best results use stainless steel or aluminum and match the strain gage temperature characteristics. You may use these full bridge strain gages for bending strain applications where only one side of the beam is available for strain gage installation. These gages are easy to work with as the carrier piece has all 4 strain gages for fast and easy installation. Having one carrier with multiple strain gages offers several advantages. Alignment of the 4 strain gages with respect to each other is already done. Some of the strain gages share common ribbon leads or Solder Padss which saves wiring steps and valuable time. The corners of the Wheatstone bridge at the signal output have been left open so that sensor performance can be tested and improved. Zero temperature compensation resistors and zero balance compensation resistors can be easily added into the open corners of the Wheatstone bridge circuit. An extra bondable terminal pad can be placed at the open corner so that the appropriate resistors can be wired in. Or you can simply connect your 4 leads (+Excitation, -Excitation, +Signal, -Signal) and jumper the signal leads together as needed to complete the Wheatstone bridge. Power up your transducer, and calibrate it with a known applied load.
loading all models
loading all reviews
Rated 5 out of 5 by from BCM-2-120R Speed in transaction, durability and reliability of the items remain consistent for important projects.
Date published: 2022-11-04
  • y_2024, m_5, d_18, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_SGT-3-1000-FB41, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration