Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Uniaxial, Linear Strain Gauges with Transducer Quality

3.2 mm Grid Length, 3.38 mm Grid Width 350 Ω Resistance, ST STC Number

$74.41

Item# SGT-1/350-TY13

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $74.41
5-9 $70.69
10-24 $69.20
25-49 $66.22
50-99 $64.74
100+ $63.25

In stock

Lead Time (If not in stock): 4 weeks
3.2 mm Grid Length, 3.38 mm Grid Width 350 Ω Resistance, ST STC Number SGT-1/350-TY13 SGT-1/350-TY13
  • Conveniently Priced per Pack of 5
  • Rugged, High Reliability
  • Flexible, Small Bending Radius
  • Broad Temperature Range

SGT-1/350-TY13 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Grid Length Range
Grid Length
Grid Width
Connection Type
Resistance
STC number
Grid Style
Temperature Range Units
Temperature Range Min
Temperature Range Max
Maximum Strain
Features


  • Measurement Type Strain
OMEGA™ transducer quality strain gages are available in a variety of patterns to cover most transducer design requirements. Their rugged construction, reliability and flexibility make them suitable for highly accurate static and dynamic transducers. The measuring grid is formed by specially formulated etching constantan foil, which is then completely sealed for long term reliability in a carrier medium composed of polyimide film.
loading all models
loading all reviews
Rated 5 out of 5 by from Remarkable results We used both aluminum and steel thermally compensated gages, both with excellent results (both in quarter bridge axial loading and half bridge beam bending applications). We are using a 32bit isolated analyzer.
Date published: 2019-04-17
Rated 5 out of 5 by from Good It is good to using, data is correct and do not have any different with other gage.
Date published: 2016-09-09
  • y_2024, m_5, d_17, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_SGT-1-350-TY13, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
loading all QA

What is the gauge factor for these strain gauges?

Asked by: Andrew33
Andrew, Thank you for contacting Omega Engineering. The Gage Factor will be 2.00 +/- 5% , the actual value will be printed on each package. If you have more questions, kindly email pressure@omega.com
Answered by: SDJAE
Date published: 2021-08-30

Is this product have any data from the strain gauge after reliability test (ie. bending test). If so, could you kindly provide the data? thanks in advance.

Asked by: LLaurence
Hello, my apologies we do not have any data from reliability testing.
Answered by: SDJAE
Date published: 2023-10-20

solder pads are of which material?

Asked by: Ekta
Thanks for your question. The SGT series are made from Constantan, a copper/nickel alloy. This is the material at the solder pads, which need a little abrasion and the use of a liquid flux to get a good solder join. Please contact our Tech Support if you have any further questions.
Answered by: Jane
Date published: 2019-05-13
  • y_2024, m_5, d_18, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_SGT-1-350-TY13, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 42ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration